The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

PFS-100 UK Vertiv™ Environmental Sensor

Find Sales Contact Get Brochure
Login to Save for Later
Best Suited For:
  • Education
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Military, Defense, Aerospace and Missile
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: Vertiv™ Environmental Sensors come with a standard three-year warranty that is automatically extended to five years if the product is registered within 120 days of purchase.

Benefits

  • Protect critical IT infrastructure by strategically monitoring data center, server room and network closet environments.
  • Monitors line voltage to ensure an alert is sent if utility power fails and critical equipment is running on the UPS.
  • Receive alerts when user-defined thresholds are breached to avoid downtime. Standard three-year warranty, upgraded to five years with product registration.

Features

  • Simple installation and configuration on Vertiv Environmental Monitors and rPDUs.
  • Connects to a Vertiv™ Environmental Monitor or rPDU via Dry Contact/ 0-5V input or A2D.
  • Status LEDs on the sensor enclosure provide visual indication that power is detected.
  • Access real time sensor data from the secure web interface and receive alerts via Email, RDU120, or Email-to-SMS.

0-5V power failure sensor to monitor the presence of utility power. Various regional power supply options available.

PFS-100 UK Vertiv™ Environmental Sensor
Technical Specifications
Product Line
Power Failure Sensor
Mounting
Cable Length: 100ft / 30.4m
Power Input
British Power Supply
Ports
0-5VDC Sensor
Environmental Sensors
Power Failure

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring

Language & Location