The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ Avocent® VPX100 / VPX300 CAT5 VGA USB KVM Extender Series

Vertiv™ Avocent® VPX100 / VPX300 CAT5 VGA USB KVM Extender allows KVM extension over a standard high-quality CAT5 cable up to 100/300 meters. By utilizing CAT5 extension technology, users can easily extend the KVM control over long distances while maintaining good video signal quality with intuitive video adjustments through its OSD menu operation. It is applicable in scenarios such as exhibition room, working floors, security rooms, locked server rooms, or other mission-critical situations.

Get Brochure Get Manual
Key Benefits
• 100/300 Meter CAT5 extension distance
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare

This CAT5 VGA USB KVM Extender allows you to locate your vital server physically far from the remote user due for security or spatial concerns. The VPX100/VPX300 supports USB keyboard and mouse at both the remote console (user) site and the local console (computer) site. Additionally, it is firmware upgradable via dedicated USB upgrade ports on transmitter and receiver units, ensuring the extender operates with the latest functionality and compatibility enhancement.

Benefits

• OSD Menu-driven control for easy system configuration • Keyboard hotkey control for configuration and operation

Features

• Analog video resolution up to 1920 x 1200 • 100/300 Meter CAT5 extension distance • Local / Remote computer selection on Receiver console by a switch button and keyboard hotkeys

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions

Language & Location