The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv™ Rack Seismic GL42UG2EZ-2448-W-MSS, 42U Seismic Cabinet, 1,500 lb Seismic Capacity, 24" Width, 48.4" Depth, Winter White, NEBS GR-63-CORE, RoHS II

The Vertiv™ Rack Seismic GL42UG2EZ-2448-W-MSS is a seismic-rated cabinet built to protect critical infrastructure in earthquake-prone regions. It provides long-term durability with a welded frame and mounting rails that support a 1,500-lb seismic weight capacity and a 6,000 lb non-seismic weight capacity. It delivers exceptional load capacity, efficient airflow management, and organized cable routing for high-performance facilities. It conforms to the NEBS GR-63-CORE seismic standard and meets the RoHS II directive, meeting seismic and environmental compliance requirements.

Find Sales Contact Get Brochure
Login to Save for Later
Key Benefits
OPTIMAL EQUIPMENT SPACE: This 42U cabinet with 24" width, 36" max. rail spacing, and 48.4" depth accommodates your deep equipment. SEISMIC-RATED STRENGTH: Its welded frame and mounting rails reliably support 6,000-lb non-seismic weight capacity and 1,500-lb seismic weight capacity in Zone 4 geographic areas. ENHANCED AIRFLOW AND ACCESS: Its mesh front and split mesh rear doors provide ventilation and secure keyed entry for your critical equipment. ORGANIZED AND SERVICEABLE DESIGN: Its dual PDU/lacing bars, locking side panels, and a removable top panel support organized cable routing and easy maintenance. STANDARDS-COMPLIANT CONSTRUCTION: It conforms to NEBS GR-63-CORE seismic standard and the RoHS II directive, meeting seismic and environmental compliance requirements.
Best Suited For:
  • Data Center/Colocation/Hosting
  • Government
  • Military, Defense, Aerospace and Missile
  • Telecom

Benefits

FASTER DEPLOYMENT: It ships fully assembled with pre-installed components, helping reduce installation time and labor costs in your facility. FLEXIBLE CABLE MANAGEMENT: Its open-bottom design and 4" top knockouts accommodate large power cords and organized cable routing bundles. VERSATILE ACCESSORY MOUNTING: Flexible mounting profile along front and rear rails supports zero-U accessory mounting where you need it. ADAPTABLE THERMAL OPTIONS: Solid top panel interchanges with perforated, brush, and fan tops to match your airflow strategy. EASY MAINTENANCE ACCESS: Half-height side panels are recessed and lightweight for simple installation and removal during service.

Features

WELDED FRAME ARCHITECTURE: The fully welded steel frame with precision-fit panels delivers long-term durability and structural integrity. 3/8" SQ. M6 MOUNTING RAILS: Depth-adjustable mounting rails with included cage nuts and hardware package support versatile equipment mounting. 3-POINT LOCKING SWING HANDLE: The three-point latch maximizes closure between frame and cabinet, with option to swap for intelligent access control. LASER-ETCHED U MARKINGS: U markings on front and rear rails provide precise, permanent rack-unit identification during equipment installation. SEISMIC ANCHOR KIT: Included 2.5" seismic anchor kit provides a secure mounting foundation for installations in seismically active environments.

The Vertiv™ Rack Seismic is available in a wide range of sizes, from 42U to 52U, with multiple width and depth options to support diverse equipment and deployment requirements. Engineered for high-performance facilities, it has a welded steel frame with 3/8" sq. M6 depth-adjustable mounting rails, mesh front and split rear doors for efficient airflow, and locking doors and side panels for enhanced security. Its integrated dual PDU/lacing bars, along with top and bottom cable access, simplify cable routing. This provides reliable load capacity, optimized cooling, and organized cable management in a sleek, durable cabinet.

Vertiv™ Rack Seismic GL42UG2EZ-2448-W-MSS, 42U Seismic Cabinet, 1,500 lb Seismic Capacity, 24" Width, 48.4" Depth, Winter White, NEBS GR-63-CORE, RoHS II
Physical Characteristics
Base Material: Material
Steel
Height
77.9
Height
1978.66
Width
24
Width
609.6
Depth
48.4
Depth
1229.36

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location