The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv™ Rack Extreme, GL42UEX-60110B-MM-SC, 42U x 600mmW x 1100mmD

The Vertiv™ Rack Extreme GL42UEX-60110B-MM-SC is a 42U x 600mmW x 1100mmD cabinet for high-density IT and industrial environments. It delivers unmatched performance with a 2,045‑kg static and dynamic weight capacity for taller and deeper equipment. It also offers configurable airflow, cable management, and power options, providing the durability and adaptability required in modern data center operations.

Find Sales Contact
Login to Save for Later
Key Benefits
HIGH‑CAPACITY APPLICATION‑READY: It delivers a next‑generation platform built to handle higher weight loads and increasing power needs. FAST DEPLOYMENT: It arrives complete and fully assembled, enabling immediate installation, minimizing setup time, and accelerating operations. CUSTOMIZABLE SETUP OPTIONS: It comes in multiple standard sizes and integrates with accessories seamlessly, allowing you to tailor the rack cabinet to your specific requirements. FLEXIBLE CONFIGURATION: Its built‑in features streamline power, cable, and airflow management, while optional accessories boost capacity and performance to meet high‑density demands. EASY INSTALLATION AND RECONFIGURATION: It provides hundreds of mounting points throughout the cabinet so you can install equipment, reposition components, and add accessories as your needs evolve.

Benefits

SUPERIOR STRENGTH: Its fully welded frame and 2.5-mm mounting rails support up to 2,045 kg. of static and dynamic load for exceptional performance and durability in high‑density environments. ENHANCED STRUCTURAL CAPACITY: It accommodates heavier, taller, and deeper rack-mount equipment with both static and dynamic weight ratings. EFFICIENT AIRFLOW AND CABLING: Its integrated features and optional accessories optimize airflow and cable management in high-density environments. RELIABLE TRANSPORT AND DEPLOYMENT: It uses innovative shipping solutions, including shock pallets and multi‑use ramps, to protect equipment and enable efficient global deployment.

Features

HEX-MESH DOOR DESIGN: It enables efficient cooling and equipment performance within the cabinet and across the data center. TOP CABLE TROUGH (TCT): It provides an optional overhead pathway that keeps cables organized and accessible, optimizing airflow and simplifying maintenance. CABLE ACCESS TOP PANEL: It offers horizontal or vertical access through a brush‑grommet opening, keeping cables organized and reducing clutter. ADJUSTABLE RAILS: It uses depth‑adjustable rails with FMP, T‑slots, and square‑hole patterns to improve flexibility for D-ring accessories. CORNER POWER DISTRIBUTION UNIT (PDU) BARS: It includes two PDU cable bars per cabinet to make power connections easier to access and manage.

Vertiv™ Rack Extreme, GL42UEX-60110B-MM-SC, 42U x 600mmW x 1100mmD
Physical Characteristics
Height
73.5
Height
1866.9
Width
23.62
Width
600
Depth
43.31
Depth
1100

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location