The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv™ Rack Essential GL300E-2432-W-SQM6MS, Steel Rack Cabinet, 13U, Winter White, 3/8" sq. (M6), 600 lb. Capacity, UL 2416

The Vertiv™ Rack Essential GL300E-2432-W-SQM6MS is a durable, high-performance steel rack cabinet for IT and networking deployments. With 13 RMU capacity and 30" usable depth, it provides space for rack-mount equipment. It features 3/8" square (M6) mounting rails with 30" maximum rail spacing and supports up to 600-lb. weight capacity. It also complies with UL 2416 standards and includes mesh front and rear doors with locking swing handles, locking solid side panels, and a solid top panel with horseshoe knockouts to help protect equipment.

Find Sales Contact Get Brochure
Login to Save for Later
Key Benefits
FASTER INSTALLATION: Included levelers help reduce setup time and accelerate cabinet deployment across IT environments. FLEXIBLE DEPLOYMENT OPTIONS: Supports a wide range of applications, from edge computing and telecom to enterprise IT and network operations centers. STREAMLINED CABLE MANAGEMENT: Integrated routing features support efficient cable organization and easier maintenance. SIMPLIFIED MAINTENANCE AND MANAGEMENT: Multiple enclosure configurations make it easier to install, service, and manage equipment while supporting airflow and equipment visibility. RELIABLE STANDARDS COMPLIANCE: UL 2416 certification supports dependable and compliant deployment in enterprise, networking, and edge computing environments.
Best Suited For:
  • Data Center/Colocation/Hosting
  • Government
  • Military, Defense, Aerospace and Missile
  • Telecom

Benefits

LONG-TERM INFRASTRUCTURE RELIABILITY: Fully welded steel construction provides lasting stability for IT, networking, and edge deployments. OPTIMIZED EQUIPMENT CAPACITY: High usable depth, generous rail spacing, and up to 600 lb. load capacity support a wide range of servers, networking equipment, and rack-mounted devices. ENHANCED AIRFLOW AND SECURITY: Locking doors and ventilation features help protect critical equipment while promoting efficient airflow for reliable operation. DEPLOYMENT-READY DESIGN: Equipped with mounting rails, enclosure components, and rack hardware for faster installation and versatile equipment configurations. INDUSTRY-STANDARD SAFETY: Designed and certified to UL 2416 standards for reliable operation and structural performance in demanding rack deployments.

Features

FLEXIBLE MOUNTING RAILS: Available with 3/8" square (M6) mounting rails to support rapid equipment installation and compatibility with a wide range of rack-mounted devices. MAXIMIZED RACK SPACE: Its Flexible Mounting Profile (FMP) accommodates PDUs, cable managers, and accessories without consuming rack unit space. SECURE AND VERSATILE DESIGN: Mesh or plexi front doors, mesh or solid rear doors, and locking side panels balance airflow, visibility, and equipment protection. INTEGRATED CABLE MANAGEMENT: Horseshoe knockouts, cable bars, cable rings, and cable fingers support organized front-to-rear and top-to-bottom cable routing. DEPLOYMENT READY: Includes rack-mount hardware for secure equipment installation and is UL 2416 certified for reliable deployment in enterprise and IT environments.

The Vertiv™ Rack Essential is a fully welded steel rack cabinet for IT and networking applications. Available in five heights from 30"H to 84"H with 13U to 44U of rack space, it supports up to 1,500 lb. of equipment and offers #10-32 tapped or 3/8" square (M6) mounting rails. Mesh, plexi, and solid door and panel options provide configuration flexibility, while the Flexible Mounting Profile (FMP) supports zero-U accessory mounting. Available in black or winter white and compliant with UL 2416 standards.

Vertiv™ Rack Essential GL300E-2432-W-SQM6MS, Steel Rack Cabinet, 13U, Winter White, 3/8" sq. (M6), 600 lb. Capacity, UL 2416
Physical Characteristics
Base Material: Material
Steel
Height
30
Height
762
Width
24
Width
609.6
Depth
32
Depth
812.8

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location