The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

VCMP-45U-0606FR

The Vertiv™ Frame Rack Vertical Cable Manager Plastic (VCMP-45U-0606FR) is a front-and-rear channel manager measuring 84”H x 10”W, with a 19.53” overall depth and 8.6”D per channel. It features 6-inch-deep fingers and metal supports plates, with a keyhole pattern that accepts a single optional PDU. It enhances airflow and access with defined channels and dual-hinged doors. This black vertical cable manager supports tool-less assembly for easier equipment installation, and it fits 45U 2- and 4-post racks.

Key Benefits
  • HEAVY-DUTY SUPPORT: The plastic channel is reinforced with metal support plates for added strength and stability.
  • DUAL-SIDED ACCESS: The front-and-rear channels with dual-hinged doors allow convenient entry for cable installation and maintenance.
  • INTEGRATED PDU OPTION: The keyhole pattern on metal plates accommodates a single optional PDU for convenient power management.
  • ENHANCED CABLE CAPACITY: The 6-inch-deep plastic fingers in each channel maintain separation and protection for high-density cable routing.
  • UNIVERSAL COMPATIBILITY: It is designed for use with 84"H 2- and 4-post racks for a seamless fit across rack systems.

Benefits

  • FAST DEPLOYMENT: The tool-less design and quick assembly process help reduce overall installation time.
  • FLEXIBLE CABLE ROUTING: Repositionable plates allow cable paths to be adjusted based on front or rear routing needs.
  • ADAPTABLE CONFIGURATION: Multiple configuration options support different access preferences and cable density requirements.
  • RIGHT-SIZED CAPACITY: Multiple width options allow selection based on cable volume without over- or under-sizing.
  • IMPROVED LOGISTICS EFFICIENCY: The flat-pack design helps reduce storage footprint and shipping volume.

Features

ul>
  • TOOL-LESS SNAP-TOGETHER DESIGN: The cable manager simplifies assembly without requiring additional tools.
  • FAST FIVE-MINUTE ASSEMBLY: The system is designed to assemble in under five minutes for quick setup.
  • REPOSITIONABLE SUPPORT PLATES: The support plates can be repositioned to direct cables toward the front or rear of the rack.
  • FRONT/REAR CONFIGURATIONS: The cable manager is available in the front-and-rear configuration.
  • WIDTH OPTION: It is offered in 6" width to suit different rack layouts.
  • FLAT-PACK SHIPPING DESIGN: The unit ships flat-packed for more efficient storage and transportation.
  • The Vertiv™ Frame Rack Vertical Cable Manager Plastic’s tool‑less snap-together design assembles in under five minutes and ships flat, reducing storage footprint and shipping volume. Repositionable metal support plates in 6”, 10”, and 12” widths give you flexible front-only or front-and-rear routing that adapts to your rack’s density and access needs.

    VCMP-45U-0606FR
    Physical Characteristics
    Height
    84
    Height
    2133.6
    Width
    6
    Width
    152.4
    Depth
    19.53
    Depth
    496.062

    Find Your Area Contact

    Products Support Contacts
    Showing contacts for USA Change
    Vertiv™ Services
    +1 800 543 2378
    610 Executive Campus Drive Westerville Ohio 43082 USA
    Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

    Language & Location