GL980ES-2442-W-MSS
The Vertiv™ Rack Data Center Essential GL980ES-2442-W-MSS is our most configurable cabinet. This 52U, 24-inch-wide, 42-inch-deep rack supports power, airflow, cable management, and security. It has a fully welded frame and 12 gauge mounting rails that deliver superior strength with a maximum of 4,000-lb static weight capacity. It also meets UL2416 and RoHS II standards, supporting dependable operation and compliance with industry requirements.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Data Center/Colocation/Hosting
- IT Personnel
GL980ES-2442-W-MSS
The Vertiv™ Rack Data Center Essential GL980ES-2442-W-MSS is our most configurable cabinet. This 52U, 24-inch-wide, 42-inch-deep rack supports power, airflow, cable management, and security. It has a fully welded frame and 12 gauge mounting rails that deliver superior strength with a maximum of 4,000-lb static weight capacity. It also meets UL2416 and RoHS II standards, supporting dependable operation and compliance with industry requirements.
- Data Center/Colocation/Hosting
- IT Personnel
Benefits
Features
Specifications
The Vertiv™ Rack Data Center Essential is available in a wide range of sizes for diverse equipment and deployment requirements, supporting power, airflow, cable management, and security. Its dedicated rear space accommodates PDUs with standard button mount brackets included. It also supports aisle containment, localized containment, and containment pods for versatile airflow management, while hundreds of mounting points allow easy installation and repositioning of accessories. With optional electronic access control and unique cabinet components, this cabinet creates a SEAL solution that protects your physical data assets.
- Product Overview
- Type (Rack or Containment)
- Rack
- U Height
- 52
- Door Type
- Mesh Contour Front Door, Split Mesh Rear Door
- Physical Characteristics
- Base Material: Material
- Steel
- Height
- 98
- Height
- 2489.2
- Width
- 24
- Width
- 609.6
- Depth
- 42
- Depth
- 1066.8
- Power Description
- Load Rating
- 4,000 lb (maximum), 3,000 lb (UL)
- Controls & Monitoring
- Electronic access control and unique cabinet components
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.