The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

GL480ES-2442-W-MS

The Vertiv™ Rack Data Center Essential GL480ES-2442-W-MS is our most configurable cabinet. This 24U, 24-inch-wide, 42-inch-deep rack supports power, airflow, cable management, and security. It has a fully welded frame and 12 gauge mounting rails that deliver superior strength with a maximum of 4,000-lb static weight capacity. It also meets UL2416 and RoHS II standards, supporting dependable operation and compliance with industry requirements.

Find Sales Contact Get Brochure
Login to Save for Later
Key Benefits
HIGH CAPACITY DESIGN: This 24U server cabinet supports a maximum static weight capacity of 4,000 lb, ideal for your data center or server room environment. USABLE DEPTH: It provides 40" of usable depth with 35" maximum rail spacing to accommodate various server depths and installation needs. SECURE ACCESS: Its mesh contour front door and mesh contour rear door with locking swing handles, as well as solid locking side panels, protect your equipment and physical data assets. INSTALLATION-READY: It includes adjustable levelers, two pairs of PDU brackets with up to 3 mounting positions, and M6 mounting rails with rack mount hardware. DURABLE CONSTRUCTION: Its fully welded frame with a solid top panel meets UL2416 and RoHS II standards for safety and regulatory compliance.
Best Suited For:
  • Data Center/Colocation/Hosting
  • IT Personnel

Benefits

RAPID DELIVERY: This complete cabinet ships in 24–48 hours for faster installation and reduced lead times. CABLE MANAGEMENT: Its internal and external cabinet accessories support proper cable installation and efficient airflow for organized infrastructure. CABLE ACCESS: Knockout locations along the side and top of the cabinet let you remove only the sections you need for organized cable routing. VERSATILE AIRFLOW: This cabinet supports aisle containment, localized containment, and containment pods for effective thermal management across your facility.

Features

NORTH AMERICAN STEEL: This cabinet is manufactured with North American steel for consistent quality and long-term durability. ZERO-U MOUNTING HOLES: Hundreds of mounting holes along the front and rear rail faces accept numerous accessories for zero-U mounting and easy reconfiguration. DEDICATED PDU SUPPORT: Its dedicated rear space with standard button mount brackets accommodates power distribution units (PDUs). 2.5" LEVELERS: Adjustable levelers are included with this cabinet to provide stability on uneven surfaces in your data center or server room. NON-LOCKING CASTERS: Optional non-locking casters provide additional mobility for your cabinet when repositioning is needed.

The Vertiv™ Rack Data Center Essential is available in a wide range of sizes for diverse equipment and deployment requirements, supporting power, airflow, cable management, and security. Its dedicated rear space accommodates PDUs with standard button mount brackets included. It also supports aisle containment, localized containment, and containment pods for versatile airflow management, while hundreds of mounting points allow easy installation and repositioning of accessories. With optional electronic access control and unique cabinet components, this cabinet creates a SEAL solution that protects your physical data assets.

GL480ES-2442-W-MS
Product Overview
Type (Rack or Containment)
Rack
U Height
24
Door Type
Mesh Contour Front Door, Mesh Contour Rear Door
Physical Characteristics
Base Material: Material
Steel
Height
48
Height
1219.2
Width
24
Width
609.6
Depth
42
Depth
1066.8
Power Description
Load Rating
4,000 lb (maximum), 3,000 lb (UL)
Controls & Monitoring
Electronic access control and unique cabinet components

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location