The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

CMR-59U06-B-SQM6

The Vertiv™ Frame Rack Essential CMR-59U06-B-SQM6 is a 59U open-frame solution designed for efficient equipment installation and simplified cable routing in IT environments. Its open-channel design provides unobstructed access, enabling easier cable management and maintenance. This 108.5 in"H x 24"W x 6"D rack supports up to 2,500 lbs. and features 3/8" sq. (M6) Uprights, with compatibility for 19" and 23" EIA equipment. The included 3.5 x 5 inch quarter-turn D-rings support organized cabling, while standard rack hardware aids installation. Finished in black and built for durability, it meets UL2416 requirements for reliable deployment.

Key Benefits
  • BUILT FOR RELIABILITY: It provides a stable and durable platform for critical network and IT equipment.
  • STREAMLINED INSTALLATION: It simplifies setup with included mounting hardware and tool-free D-rings.
  • CLEAN CABLE MANAGEMENT: Its integrated D-rings help maintain organized, efficient cable routing throughout the rack.
  • FLEXIBLE EQUIPMENT SUPPORT: It is designed to accommodate a wide range of IT and telecom components with standard EIA hole patterns.
  • UL-2416 COMPLIANT: It meets industry safety standards, providing reliable and secure deployment in enterprise and IT environments.

Benefits

  • SIMPLIFIED DEPLOYMENT: Speeds rack setup with a self-aligning design that reduces installation time and complexity.
  • FLEXIBLE CONFIGURATIONS: Supports a range of deployment needs with compatibility across different rack standards and equipment types.
  • IMPROVED SERVICEABILITY: The open access design allows easier cable installation, system checks, and ongoing maintenance throughout the rack.
  • CONTROLLED CABLE ROUTING: Defined cable routing paths and bend radius control to help reduce cable strain during installation.
  • OPTIMIZED AIRFLOW: Unobstructed airflow through the rack support thermal management and cooling performance in IT environment.
  • ADAPTABLE INFRASTRUCTURE: Compatible with a range of accessories and cable routing approaches to accommodate evolving configurations.
  • DEPLOYMENT CONSISTENCY: Enables standardized rack builds across installations for repeatable configuration and deployment.

Features

  • HIGH LOAD CAPACITY: Rated for up to 2500 lbs., accommodating a wide range of rack-mounted equipment loads.
  • OPEN-CHANNEL DESIGN: Large openings provide unobstructed access to installed components, supporting easier installation and maintenance.
  • 3/8″ SQUARE (M6) UPRIGHTS: It supports 19” and 23” EIA equipment through 3/8” square (M6) channels, with U markings for accurate equipment placement.
  • SELF-SQUARING ASSEMBLY: A self-aligning structure reduces setup complexity and delivers consistent alignment during deployment.
  • OPTIMIZED MOUNTING LAYOUT: U markings and a Flexible Mounting Profile (FMP) enable accurate placement and accessory integration.
  • INTEGRATED CABLE MANAGEMENT: It includes waterfall brackets, routing openings, and flexible D-ring placement for organized cabling.
  • ACCESSORY COMPATIBILITY: Works with cable runway, cable managers, cable bars, and PDU brackets for versatile infrastructure builds.

CMR-59U06-B-SQM6
Physical Characteristics
Height
108.5 in
Height
2755.9 mm
Width
24 in
Width
609.6 mm
Depth
6 in
Depth
152.4 mm

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location