The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ SmartRow™ 2 - Integrated Edge Data Center Solution (30-40kW)

The Vertiv™ SmartRow™ 2 is a fully intelligent, integrated, converged edge data center solution. It is pre-engineered for a more reliable, convenient, quick, and efficient deployment experience. With integrated 3-phase power and support for 800 mm-wide racks, the new Vertiv™ SmartRow™ 2 is built for speed—allowing installation and commissioning in as little as 5 days. You do not need to spend months on designing, deploying, or retrofitting your space for a new edge data center solution.

Get Brochure Get Manual
Key Benefits
  • ACCELERATE EDGE COMPUTING DEPLOYMENT: This deployment-ready solution reduces time spent on planning, design, and site preparation, increasing deployment rates up to 80%*.
  • LOWER DEPLOYMENT COSTS:  Pre-engineered by Vertiv, this reduces the labor and planning cost up to 30%*.
  • LOWER COOLING COSTS:  The cooling units include capacity modulation that helps reduce compressor cycles and component wear and tear.
  • REDUCE CO₂ EMISSIONS:  It helps save energy, reduces carbon footprint, and lessens carbon emissions by 20%*.
  • FLEXIBLE SYSTEMS CONFIGURATION:   With modular scalable architecture, adjustable cooling capacity, and room-neutral design, this system can be placed virtually anywhere.
  • OPTIONAL FIRE SUPPRESSION SYSTEM:  Get favorable implementation costs compared to using a conventional data center approach, with savings from integrated fire suppression.
*Figures are estimations based upon Vertiv's internal engineering studies and analysis. Actual deployment times, costs, and savings may vary depending upon scope, specifications, geographic locations, etc.
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: Limited 1 year warranty on the entire Vertiv™ SmartRow™ 2 product line.

Benefits

  • EFFICIENT COOLING ARCHITECTURE: Contained airflow provides greater cooling efficiency and helps provide precise control over environment.
  • COOLING CAPACITY MODULATION: It matches cooling demand, reduces compressor cycling, and minimizes component wear.
  • EFFICIENT AND RAPID DEPLOYMENT: Standardized, pre-designed, and pre-engineered solutions help reduce deployment costs. Assembly, startup, and commissions take only three to five days.
  • CENTRALIZED MANAGEMENT: It supports both local and remote access, gather system information anytime and anywhere through the compatible mobile app. It helps you keep updated on system events, health, and status reports.
  • SECURED ACCESSIBILITY: It provides secure access and protects equipment from unauthorized entry onsite or remote. Offers additional fire safety to protect critical equipment and surveillance for peace of mind.

Features

  • FULL CONTAINMENT RACK: It has a fully enclosed design of cold aisle and hot aisle containment, with multiple temperature and humidity measuring points.
  • DEMAND-DRIVEN DEPLOYMENT: It is designed with scalable architecture to grow with your business and deliver infrastructure on demand for future expansion.
  • INTELLIGENT MONITORING: It has local and remote access through a 9-inch touchscreen, web interface, and mobile app, enabling real-time monitoring and control.
  • INTELLIGENT MANAGEMENT SYSTEM: It includes intelligent lighting for health indication, supports alarm notifications via email and SMS, and allows activity and alarm log downloads for reporting.
  • OPTIONAL INTEGRATED FIRE SUPPRESSION: Optional modules include fire suppression and surveillance systems for enhanced protection and monitoring.
  • OPTION TO INCLUDE 800MM WIDE RACK: This rack is ideal for high-density cabling or wider equipment.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location