The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ PowerUPS 200 Standard Line Interactive Series

The Vertiv™ PowerUPS 200 Line Interactive Series delivers reliable 1-Phase UPS capabilities in a sleek design, providing battery backup and surge protection for your electronics. With up to six battery backup outlets, the Vertiv™ PowerUPS 200 offers the flexibility to power and protect multiple devices simultaneously, including computers, gaming consoles, workstations, retail point-of-sale (POS) equipment, wireless networks, surveillance systems, and more. Backed by a standard 3-year warranty, the Vertiv™ PowerUPS 200 combines functionality with a modern aesthetic, delivering dependable power protection designed to meet your needs.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • IT Personnel
  • Power Generation
  • Professional Services
  • Retail and Wholesale
  • Telecom
Warranty: 2-year standard warranty and included Equipment Protection Plan (EPP)

Benefits

  • Flexible Capacity Options. Choose from 1000VA or 1600VA models to match the power capacity and runtime requirements of your connected devices.
  • Automatic Voltage Regulation (AVR). Stabilizes output power during fluctuations, extends battery life and provides clean power to all connected devices.
  • IEC and Schuko Outlet Configurations. Choose from IEC or Schuko outlet configurations
  • Up to 8 Outlets. Available with 4 to 8 battery backup and surge protected outlets for all your critical devices.
  • User Replaceable Batteries. Quickly and safely swap out batteries to extend UPS life.
  • Color LCD Screen. Monitor Runtime and load with a color and graphic LCD screen for an intuitive user interface.
  • Dataline Surge Protection. Protects your equipment from power surges traveling through network cables.
  • Alarm management. A dedicated mute button allows you to quickly silence alarms.
  • 3-Year Warranty. Full unit coverage, including the battery, with a hassle-free advanced replacement warranty.
  • Free Management Software. Vertiv™ Power Assist gracefully shuts down your devices during power outages. It is easy to install and helps protect your devices from data loss and equipment damage.
  • Equipment Protection Plan (EPP). The Equipment Protection Plan offers reimbursement or replacement for any devices damaged by power surges while connected to your Vertiv™ PowerUPS 200 Essential.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location