The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

PSA6E-1000IT-IEC

The Vertiv PowerUPS 200 Essential Series PSA6E-1000IT-IEC is an affordable and reliable 230VAC UPS with 6 IEC outlets, AVR, and a two-year warranty. It is a more intuitive and user-friendly basic power protection with runtime LED indicators, user-replaceable batteries, and a dedicated mute button to silence alarms. It also has Vertiv’s free management software, Vertiv Power Assist, for gracefully shutting down and protecting connected equipment from damage and data loss during an outage.

Get Brochure
Key Benefits
  • 600 to 2200 VA
  • Automatic Voltage Regulation (AVR)
  • 4 to 6 battery backup and surge protected outlets (available in IEC and Schuko models)
  • User replaceable batteries to extend UPS life
  • Runtime LED indicators to quickly view remaining battery capacity
  • 2-year standard warranty and included Equipment Protection Plan (EPP)
  • Best Suited For:
    • Banking
    • Financial and Insurance
    • Broadcast and Entertainment
    • Data Center/Colocation/Hosting
    • Education
    • Government
    • Healthcare
    • IT Personnel
    • Power Generation
    • Professional Services
    • Retail and Wholesale
    • Telecom
    Warranty: 2-year standard warranty and included Equipment Protection Plan (EPP)

    The Vertiv™ PowerUPS 200 Essential Line Interactive Series is a reliable 230VAC UPS offering basic power protection for multiple devices simultaneously. It has AVR to help stabilize output power and extended battery life, a two-year warranty for long-term peace of mind, and dataline surge protection ports for equipment protection against power surges traveling through network cables. It is also more user-friendly than ever with runtime LED lights, user-replaceable batteries, and a dedicated alarm mute button.

    PSA6E-1000IT-IEC
    Product Overview
    Power Rating
    1000VA / 525W
    Input Voltage Range
    Nominal: 220-240 VAC; Max: 140-290 VAC
    Output Voltage Range
    On Utility: 220-240 VAC (Nominal); 195-255 VAC (Max) On Battery: 230 VAC (Nominal); 230 +/- 10 VAC (Max)
    Weight
    13.7 lbs
    Weight
    6.2 kg
    Height
    7.1 in
    Height
    180 mm
    Width
    4.72 in
    Width
    120 mm
    Depth
    13.98 in
    Depth
    355 mm

    *To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

    Find Your Area Contact

    Products Support Contacts
    Showing contacts for California, 91733, USA Change
    Vertiv™ Services
    +1 800 543 2378
    610 Executive Campus Drive Westerville Ohio 43082 USA
    Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

    Language & Location