The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ PowerUPS 200 Essential Line Interactive Series

The Vertiv™ PowerUPS 200 Essential Line Interactive Series delivers reliable 1-Phase UPS capabilities in a sleek design, providing essential battery backup and surge protection for your electronics. With up to six battery backup outlets, the Vertiv™ PowerUPS 200 Essential offers the flexibility to power and protect multiple devices simultaneously, including computers, gaming consoles, workstations, retail point-of-sale (POS) equipment, wireless networks, surveillance systems, and more. Backed by a standard 2-year warranty, the Vertiv™ PowerUPS 200 Essential combines functionality with a modern aesthetic, delivering dependable power protection designed to meet your needs.

Get Brochure Get Manual
Key Benefits
  • 600 to 2200 VA
  • Automatic Voltage Regulation (AVR)
  • 4 to 6 battery backup and surge protected outlets (available in IEC and Schuko models)
  • User replaceable batteries to extend UPS life
  • Runtime LED indicators to quickly view remaining battery capacity
  • 2-year standard warranty and included Equipment Protection Plan (EPP)
  • Best Suited For:
    • Banking, Financial and Insurance
    • Broadcast and Entertainment
    • Data Center/Colocation/Hosting
    • Education
    • Government
    • Healthcare
    • IT Personnel
    • Power Generation
    • Professional Services
    • Retail and Wholesale
    • Telecom
    Warranty: 2-year standard warranty and included Equipment Protection Plan (EPP)

    The Vertiv™ PowerUPS 200 Essential Line Interactive Series is a reliable 230VAC UPS offering basic power protection for multiple devices simultaneously. It has AVR to help stabilize output power and extended battery life, a two-year warranty for long-term peace of mind, and dataline surge protection ports for equipment protection against power surges traveling through network cables. It is also more user-friendly than ever with runtime LED lights, user-replaceable batteries, and a dedicated alarm mute button.

    Model Specifications Overview
    PSA6E-600IT-IEC
    600VA / 315W   Nominal: 220-240 VAC; Max: 140-290 VAC   On Utility: 220-240 VAC (Nominal); 195-255 VAC (Max) On Battery: 230 VAC (Nominal); 230 +/- 10 VAC (Max)   7.1 in   4.72 in   13.98 in   11.0 lbs  
    PSA6E-1000IT-IEC
    1000VA / 525W   Nominal: 220-240 VAC; Max: 140-290 VAC   On Utility: 220-240 VAC (Nominal); 195-255 VAC (Max) On Battery: 230 VAC (Nominal); 230 +/- 10 VAC (Max)   7.1 in   4.72 in   13.98 in   13.7 lbs  
    PSA6E-1600IT-IEC
    1600VA / 925W   Nominal: 220-240 VAC; Max: 140-290 VAC   On Utility: 220-240 VAC (Nominal); 195-255 VAC (Max) On Battery: 230 VAC (Nominal); 230 +/- 10 VAC (Max)   7.68 in   5.71 in   15.75 in   27.6 lbs  
    PSA6E-2200IT-IEC
    2200VA / 1225W   Nominal: 220-240 VAC; Max: 140-290 VAC   On Utility: 220-240 VAC (Nominal); 195-255 VAC (Max) On Battery: 230 VAC (Nominal); 230 +/- 10 VAC (Max)   7.68 in   5.71 in   15.75 in   28.4 lbs  
    PSA6E-600IT-SCH
    600VA / 315W   Nominal: 220-240 VAC; Max: 140-290 VAC   On Utility: 220-240 VAC (Nominal); 195-255 VAC (Max) On Battery: 230 VAC (Nominal); 230 +/- 10 VAC (Max)   7.1 in   4.72 in   13.98 in   11.0 lbs  
    PSA6E-1000IT-SCH
    1000VA / 525W   Nominal: 220-240 VAC; Max: 140-290 VAC   On Utility: 220-240 VAC (Nominal); 195-255 VAC (Max) On Battery: 230 VAC (Nominal); 230 +/- 10 VAC (Max)   7.1 in   4.72 in   13.98 in   13.7 lbs  
    PSA6E-1600IT-SCH
    1600VA / 925W   Nominal: 220-240 VAC; Max: 140-290 VAC   On Utility: 220-240 VAC (Nominal); 195-255 VAC (Max) On Battery: 230 VAC (Nominal); 230 +/- 10 VAC (Max)   7.68 in   5.71 in   15.75 in   27.6 lbs  
    PSA6E-2200IT-SCH
    2200VA / 1225W   Nominal: 220-240 VAC; Max: 140-290 VAC   On Utility: 220-240 VAC (Nominal); 195-255 VAC (Max) On Battery: 230 VAC (Nominal); 230 +/- 10 VAC (Max)   7.68 in   5.71 in   15.75 in   28.4 lbs  

    *To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

    Find Your Area Contact

    Products Support Contacts
    Showing contacts for California, 91733, USA Change
    Vertiv™ Services
    +1 800 543 2378
    610 Executive Campus Drive Westerville Ohio 43082 USA
    Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

    Language & Location