The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ PowerUPS 100 Standby Series

The Vertiv™ PowerUPS 100 Standby Series is a compact, reliable line of standby UPS systems designed to protect essential electronics in home, office, and retail environments. Available in Lithium-Ion (350VA) and VRLA (500VA, 700VA, 900VA) models, the series offers battery backup, surge protection, and key features such as user-replaceable batteries, USB charging ports, wall-mount capability, and alarm mute buttons. The Lithium model delivers up to 3x longer battery life, faster recharge times, and lower total cost of ownership, while most VRLA models include Vertiv™ Power Assist software for safe system shutdown. All models are backed by an Equipment Protection Plan for added peace of mind.

Get Brochure Get Manual
Key Benefits
  • Choice of Battery Technology: Available in long-life Lithium-Ion (350VA) and user-serviceable VRLA models (500VA–900VA) to fit different needs and budgets.
  • Compact, Wall-Mountable Design: Space-saving form factor with keyhole slots allows flexible installation under desks or on walls.
  • Essential Protection Features: All models include battery backup, surge protection, runtime LED indicators, and an alarm mute button for usability.
  • Added Value with Power Assist: Most VRLA models include Vertiv™ Power Assist software for graceful system shutdown during extended outages.
  • Peace of Mind Coverage: Backed by a 5-year warranty for Lithium and a 3-year warranty for VRLA models, and an additional Equipment Protection Plan for connected devices.

Benefits

  • Reliable Everyday Protection: Maintains uptime for PCs, modems, routers, gaming consoles, POS systems, and more.
  • Longer Battery Life with Lithium: Lithium model offers up to 3x longer life and faster recharge than VRLA alternatives.
  • Lower Total Cost of Ownership: Lithium reduces maintenance, replacements, and overall lifecycle costs.
  • Flexible Deployment: Wall-mount capability and compact footprint support installations in tight spaces.
  • Quick Visual Monitoring: LED indicators and audible alarms make it easy to track UPS and battery status.
  • Peace of Mind Coverage: Backed by a 3-year (VRLA) or 5-year (Lithium) warranty and an Equipment Protection Plan.
  • Safe System Shutdown: VRLA models with Vertiv™ Power Assist help prevent data loss during extended outages.
  • Supports Modern Electronics: USB-A/C ports enable convenient charging for phones, tablets, and accessories.

Features

  • Dual Battery Options: Available in Lithium-Ion (350VA) and VRLA (500VA, 700VA, 900VA) models.
  • Battery Backup & Surge Protection: Protects connected electronics from outages and power surges.
  • User-Replaceable Batteries: VRLA models allow quick and safe battery swaps to extend product life.
  • Wall-Mountable Design: Integrated keyhole slots make it easy to install under desks or on walls.
  • Runtime LED Indicators: Four LEDs provide real-time visibility into remaining battery capacity.
  • Alarm Mute Button: Quickly silence audible alerts with a dedicated mute function.
  • USB-A and USB-C Charging Ports: Select VRLA models include front-facing ports for device charging.
  • Free Power Management Software: Most VRLA models include Vertiv™ Power Assist for automatic shutdown during outages.
  • Compact & Lightweight: Designed for easy integration into desktops, counters, and small enclosures.
  • Equipment Protection Plan: Covers connected equipment from surge-related damage.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location