The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv Liebert ITA2 30kVA/kW 400/230VAC 3-Phase 4 Wire Online UPS with Unity Card, Compact, Modular Rack/Tower (ITA2-30KRT400C) - Online Double Conversion UPS Solution | with Vertiv™ Liebert® IntelliSlot™ RDU120 Card factory installed and is compatible with all Liebert SN Sensors

The Vertiv Liebert ITA2 UPS (ITA2-30KRT400C) is a compact, rack-tower convertible uninterruptible power supply (UPS) that employs true on-line, double-conversion technology that continuously conditions and regulates its output voltage. The Liebert ITA2 UPS is designed to supply microcomputers, servers, networking, and other sensitive equipment with clean sine wave input power. This UPS offers economical, efficient, and reliable three-phase power for critical loads up to 30kVA. This intelligent UPS has scalable battery runtimes, output distribution options, a unity power factor (1.0) and an optimized maintenance bypass cabinet option for enhanced availability and flexibility. It is easy to install and operate. It includes a network connectivity communications card. It provides intuitive control panel and optional software monitoring for visibility, control, and peace of mind for manned or unmanned locations. It has Energy Star 2.0 certification and comes with a 2-year warranty.

Find Sales Contact Get Manual
Key Benefits
Reliable 3-Phase power protection for critical systems Online Double Conversion UPS Technology High operating efficiency (>93% in double conversion mode, 99% in eco mode) Advanced battery monitoring 1.0 Output Power Factor rating, Energy Star 2.0 certification
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: Two Year Limited Warranty Against Defects in Material and Workmanship. 5-year warranty for lithium-ion products.

Benefits

  • Save space, footprint
  • Reliable power protection to protect critical systems (stabilizes bad power)
  • Maximizes rated power output
  • Extended battery life
  • Extended backup times available
  • Low operating costs
  • Low capital costs
  • Flexible distribution, mix and match to power a variety of loads
  • Easy to use, minimizes human error
  • Local and remote monitoring provides greater visibility
  • Reduces installation time
  • Vertiv Services improves uptime while reducing demands on the customer's staff

Features

  • Compact, high power density design
  • Online Three-phase (3:3)
  • High power factor
  • Rackmount or tower form factor
  • Scalable battery runtimes
  • Lithium-Ion Availability
  • Fast battery recharge
  • High operating efficiency (>93% in dual conversion mode, 99% in eco mode)
  • Flexible output distribution and cord set options
  • Controllable output terminals
  • Wide input voltage range
  • Maintenance bypass cabinet (optional)
  • Intuitive control panel
  • Advanced battery monitoring
  • Unity network communications card (IT network and building management systems)
  • Easy to install, wire and operate
  • Power Assurance Package and LIFE Services options
  • RDU120 MIBs Monitoring (see software downloads)

The Vertiv™ Liebert® ITA2 -3 Phase UPS features: 5 to 40 kVA three-phase (3:3) online power protection, high power factor, compact design, rackmount or tower form factor, high operating efficiency, flexible output distribution, optional maintenance bypass cabinet, intuitive control panel. Easy to install, cable and operate.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location