The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product

Vertiv™ Liebert® GXT MTX+ CB 6kVA — Online UPS with Common Battery Configuration

The Vertiv™ Liebert® GXT MTX+ CB 6kVA online UPS delivers uninterrupted power with double-conversion topology and zero transfer time. Its unity power factor (PF=1.0) supports more connected load, while the inbuilt isolation transformer protects sensitive equipment. The common battery feature enables parallel UPS units to share a single battery bank, reducing space and simplifying deployment for critical environments.

Get Brochure
Key Benefits
  • Common Battery Architecture - Unique feature — most competitors require individual battery sets per UPS unit. Shared battery bank in parallel = less space, less cost, easier maintenance
  • Inbuilt Isolation Transformer - Not an add-on or external accessory — built into the UPS. Protects sensitive loads (lab/medical/automation equipment) from ground loops and electrical noise without additional cost
  • Wide Input Range (110–300 VAC) - One of the widest in this class. Especially relevant for Indian installations with poor grid conditions. Reduces unnecessary battery usage, extending battery life by up to 2×
  • Scalable Parallel (6–24 kVA) - Grow capacity on-demand without forklift upgrades. Scale from 6kVA to 24kVA with built-in redundancy — if one unit fails, your load stays protected — all sharing a single battery bank
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Transportation
Warranty: Warranty is standard One year warranty with optional extended warranty available

Benefits

  • Uninterrupted power — Zero transfer time ensures critical loads experience no power disruption during mains failure
  • Maximum usable capacity — Unity PF delivers full 6kW, unlike 0.8 PF systems that only deliver 4.8kW at the same kVA rating
  • Sensitive equipment protection — Isolation transformer eliminates ground loops, common-mode noise, and electrical interference
  • Lower total cost — Shared battery bank across parallel units reduces battery investment, floor space, and maintenance overhead
  • Extended battery life — Wide input range keeps UPS on mains longer, avoiding unnecessary battery drain in poor grid conditions
  • Grow without replacing — Scale from 6kVA to 24kVA by simply adding units in parallel, protecting your original investment

Features

  • Double-conversion online topology with zero transfer time
  • Unity output power factor (PF = 1.0) — full 6kVA / 6kW output
  • Inbuilt isolation transformer at output side
  • Common battery configuration for parallel UPS units
  • Wide input voltage range: 110–300 VAC (at 50% load)
  • Scalable parallel architecture — up to 4 units (6–24 kVA)

Engineered for Demanding Environments The Vertiv™ Liebert® GXT MTX+ CB 6kVA is designed for environments where power quality directly impacts operations — from manufacturing floors and automation systems to critical laboratory instruments and transportation infrastructure. Wide Input Voltage Tolerance IGBT-based rectifiers accept input voltages ranging from 110–300 VAC (at 50% load), ensuring stable operation even in areas with significant power fluctuations without switching to battery mode unnecessarily. Efficiency That Reduces Operating Costs Achieves up to 91% efficiency in AC mode (230 VAC, full load) with the inbuilt isolation transformer, minimizing energy losses and heat generation in your facility. Scalable Parallel Architecture Supports up to 4 units in parallel (N+X redundancy), allowing you to scale from 6kVA to 24kVA as your power requirements grow — all while sharing a single common battery bank. High-Capacity Battery Charging The integrated 8A charger significantly reduces battery recharge time, ensuring your system is ready for the next power event faster. Comprehensive Connectivity Built-in SNMP, Modbus (RS485), RS232, and USB ports enable seamless integration with BMS/SCADA systems and network management platforms for intelligent remote monitoring. Service Continuity An inbuilt maintenance bypass switch allows authorized personnel to perform service and maintenance without interrupting power to connected loads.

Vertiv™ Liebert® GXT MTX+ CB 6kVA — Online UPS with Common Battery Configuration
Product Overview
Power Rating
6000 VA / 6000 W
Input Voltage Range
110-300 VAC (based on load at 50%) / 176-300 VAC (based on load at 100%)
Output Voltage Range
208/220/230 (default) / 240 VAC
Efficiency
AC mode (with transformer) Up to 91% | Battery mode (with transformer) Up to 90%
Weight
100.31 lbs
Weight
45.5
Height
28.35 in
Height
720 mm
Width
7.52 in
Width
191 mm
Depth
18.11 in
Depth
460 mm
Interfaces/Ports
Service Access
Maintenance bypass switch
Operational Conditions
Operating Temperature
0 - 40°C

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location