The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ Liebert® GXE 6000

Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: 1 year warranty

Benefits

  • Multiple remote monitoring options
  • Easy to manage and expand
  • Optimized energy consumption

Features

  • Full-color graphic LCD with gravity sensing orientation
  • High efficiency in online mode (up to 94%)
  • ECO mode with efficiency up to 98%
  • Flexible rack/tower design
  • Extended runtime with up to 4 External Battery Cabinets (EBC)
  • Hot-swappable user replaceable internal UPS batteries
  • Fast recharge time (3 hours @90% internal batteries)
  • Vertiv™ Liebert® IntelliSlot™ RDU120 Card
  • Vertiv Power Insight for remote network management
  • Adjustable 4-post rack mounting kit
  • Wide input frequency operation (40-70Hz) without any power derating
  • Automatic internal bypass

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location