The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ PowerSwitch 7000 - Static Transfer Switch

The Vertiv™ PowerSwitch 7000, is a static transfer switch with an innovative design and enhanced monitoring capability including waveform capture. For maximum availability applications, it provides an automatic seamless transfer between your critical load and the outputs of two independent UPS systems in a dual-bus power configuration. If the primary UPS should fail, the switch will automatically transfer the loads to the alternate UPS. It is space-efficient, highly reliable and redundant, and offers improved serviceability. Its robust design prevents system downtime, overheating, and load rating reaction.

Get Brochure Get Manual
Key Benefits
  • SUPERIOR PERFORMANCE AND RELIABILITY: Vertiv PowerSwitch 7000 provides seamless, automatic transfers between two independent UPS systems for uninterrupted power to mission-critical loads.
  • SUPERIOR FAULT TOLERANCE: It is built with truly redundant power supplies and controls to eliminate single-point failures.
  • COMPACT FOOTPRINT: At 915mm W x 830mm D x 2000mm H, this unit facilitates easier transportation and installation.
  • TRUE FRONT-ACCESS DESIGN: Enable easy installation, serviceability, and operator safety.
  • ENHANCED MONITORING CAPABILITY: Gain accurate insights in the power performance with waveform capture.
  • CE STANDARDS:This product is compliant with CE standards for EMEA, Australia, and Asia.
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

The Vertiv™ PowerSwitch 7000, a space-efficient and highly reliable next-generation static transfer switch, simplifies the protection of your critical equipment. It provides single cords with the reliability of dual cord power or adds redundancy to dual cord devices. This compact unit offers automatic switching between two different AC power sources and is available in 160A, 250A, 400A, and 630A systems, in both 60Hz and 50Hz, with multiple input voltages. Designed for dual-bus power applications, it combines fast switching, power isolation, monitoring, and grounding into a single, efficient package.

Benefits

  • ENHANCE SYSTEM RELIABILITY AND REDUCE MAINTENANCE COST: Advanced waveform capture and monitoring capabilities in the static transfer switch allow rapid diagnosis of power quality events and upstream issues.
  • SIMPLIFY MAINTENANCE: Compartmentalized true front-access design with hot-swappable components makes maintenance simple, allows continuous operations, and reduces mean time to repair (MTTR).
  • REDUCE COMPONENT FAILURES: Configured units rated at 400A or below utilize a convection-cooled design.
  • IMPROVE OPERATOR SAFETY: The bypass procedure comes with HMI providing a step-by-step guided process to prevent operator errors.
  • SEAMLESSLY TRANSFER POWER WITHOUT ANY LOAD DISRUPTION: The internal maintenance bypass enables servicing without interrupting power to critical loads.
  • OPTIMIZE VALUABLE DATA CENTER FLOOR SPACE: This space-efficient design has flexible top and bottom cable entry.

Features

  • OPERATING SPECIFICATIONS: It is available in 160/250/400/630A ratings and supports both 3P and 4P switching poles- 380/400/415V.
  • ADVANCED INTERFACE: It has a large intuitive 9-inch full-color touchscreen global HMI with power flow visualization and real-time waveform captures during transfer events.
  • REMOTE MONITORING & COMMUNICATIONS OPTIONS: Get intelligent, real-time remote monitoring and event diagnosis through the RDU120 communications card (Modbus TCP, SNMP, BACnet IP).
  • FLEXIBLE DEPLOYMENT: It has front-access, compartmentalized design for better serviceability and top and bottom cable entry/exit for faster and flexible installations.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct

Language & Location