The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv Liebert ITA2 MBC Maintenance Bypass switch (rack/external) 20kVA 208V / 40K 400V | 1+1/2+0 MBC (ITA2-40KMBC41) - Rack-mountable/external | Facilitates UPS maintenance or replacement, if needed, without having to shutdown the connected equipment | Supports 1+1 redundancy or 2+0 parallel MBC

The Vertiv Liebert ITA2 Maintenance Bypass Cabinets (MBC) provides maximum system availability and keeps your critical systems running during routine service or replacement. A maintenance bypass interlock ensures proper bypass operation. The Liebert ITA2 MBC is designed to be used with the Liebert ITA2 15-40kVA UPS models. It is available for a single UPS operation at 15/20kVA at 208V or 30/40kVA at 400V. It comes in a compact 4U size. To enhance capacity and redundancy, the intelligent paralleling function in Vertiv Liebert ITA2 UPS is activated by utilizing specialized MBC, which come in 9U and 12U sizes. The 9U Maintenance Bypass Cabinet is dedicated to achieving (1+1) redundancy or (2+0) paralleling capability in a two UPS configuration. The 12U MBC is dedicated to achieving (2+1) paralleling for capacity and back-up/redundancy in a three UPS configuration. The Liebert ITA2 MBC has a 2-year warranty.

Find Sales Contact Get Manual
Key Benefits
Optimized maintenance bypass maintains power, even during servicing Save space, small footprint Uses 4U, 9U and 12U rack space depends on the configuration In different configurations: Single UPS configuration, Two UPS configuration (1+1) or (2+0), and Three UPS Configuration(2+1) Dedicated MBC use can achieve redundancy/paralleling function
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: Two Year Limited Warranty Against Defects in Material and Workmanship. 5-year warranty for lithium-ion products.

Benefits

  • Save space, footprint
  • Reliable power protection to protect critical systems (stabilizes bad power)
  • Maximizes rated power output
  • Extended battery life
  • Extended backup times available
  • Low operating costs
  • Low capital costs
  • Flexible distribution, mix and match to power a variety of loads
  • Easy to use, minimizes human error
  • Local and remote monitoring provides greater visibility
  • Reduces installation time
  • Vertiv Services improves uptime while reducing demands on the customer's staff

Features

  • Compact, high power density design
  • Online Three-phase (3:3)
  • High power factor
  • Rackmount or tower form factor
  • Scalable battery runtimes
  • Lithium-Ion Availability
  • Fast battery recharge
  • High operating efficiency (>93% in dual conversion mode, 99% in eco mode)
  • Flexible output distribution and cord set options
  • Controllable output terminals
  • Wide input voltage range
  • Maintenance bypass cabinet (optional)
  • Intuitive control panel
  • Advanced battery monitoring
  • Unity network communications card (IT network and building management systems)
  • Easy to install, wire and operate
  • Power Assurance Package and LIFE Services options
  • SNMP MIBs Monitoring (see software downloads)

The Vertiv™ Liebert® ITA2 -3 Phase UPS features: 5 to 40 kVA three-phase (3:3) online power protection, high power factor, compact design, rackmount or tower form factor, high operating efficiency, flexible output distribution, optional maintenance bypass cabinet, intuitive control panel. Easy to install, cable and operate.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Custom Thermal Customer Service Center
+1 800 543 2778, #6
USA
Product areas of focus: Custom Thermal
Electrical Reliability Services
+1 877 468 6384
USA
Product areas of focus:

Language & Location