The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv™ PowerIT Switched rPDU – 100-120/200-240V WYE, 30A, VP7N30AQ

The Vertiv™ PowerIT Switched vertical rack PDU (rPDU) VP7N30AQ (30A, 100-120/200-240V WYE) provides access to critical power usage data to help evaluate energy trends and maximize uptime. It has (24) NEMA 5-20R receptacles and a power cord with a L5-30P plug that delivers 2.8 kW of power. Fault-tolerant RSTP daisy chaining enables resilient connectivity and supports continued data reporting even during network chain interruption. It supports up to 40 rPDUs and allows daisy chaining of up to 50 devices on a single IP address, helping reduce deployment time through self-configuration of downstream devices.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Key Benefits
  • REMOTE OVERLOAD PREVENTION: The Vertiv™ PowerIT Switched Rack PDU allows users to remotely turn off receptacles to avoid accidental overloads.
  • REMOTE REBOOT CAPABILITY: It enables outlet-level power cycling to reboot unresponsive IT equipment or extend runtime of critical systems during power outages.
  • VERTIV™ POWERIT NEXT-GENERATION IMD: It has an internal orientation sensor that intelligently adjusts the screen based on horizontal or vertical installation.
  • SAFEGUARDED DATA: It offers enhanced security with Secure Boot that utilizes a hardware-based trust anchor, and a redundant power-sharing port that connects two IMDs in the rack and provides backup power.
  • TESTED & BACKED FOR RELIABILITY: Each unit is individually tested for functionality and compliance (UL, RoHS, TAA) and includes a standard five-year limited warranty.
Warranty: Vertiv™ PowerIT Switched Rack PDU comes with a standard five-year limited warranty.

Benefits

  • CONTROLLED POWER SEQUENCING: Power sequencing time delays help prevent circuit overload by allowing users to define the order of power-up and shutdown for connected equipment.
  • REAL-TIME POWER MONITORING: The unit supports both local and remote monitoring options, giving teams fast access to critical energy use data to evaluate trends and maintain uptime.
  • ENVIRONMENTAL AWARENESS: Built‑in monitoring capabilities provide immediate temperature and humidity insights to help prevent equipment issues and avoid unplanned downtime.
  • UPGRADEABLE MONITORING MODULE: The hot‑swappable monitoring device can be upgraded at any time, allowing organizations to adopt new technologies or adjust to evolving requirements without replacing the entire rPDU.
  • SECURE POWER CONNECTIONS: Select models include U‑Lock receptacles that secure power cords firmly in place to reduce the risk of accidental disconnections during maintenance or high‑traffic activity.
  • SIMPLE PHASE IDENTIFICATION: Color‑coded receptacles available on select units help simplify circuit identification and phase balancing for faster, more accurate power management.
  • OUTLET VISIBILITY: Outlet‑level monitoring options provide granular visibility into the power usage of individual devices, enabling more precise load management and capacity planning.
  • SAFETY COMPLIANCE: North American units are UL-listed in accordance with common data center and insurance provider requirements.
  • PRE‑INTEGRATED RPDU SETUP: Save time and reduce deployment costs by choosing rPDUs that are pre‑integrated with Vertiv™ VR Racks; contact your local Vertiv representative for configuration support.

Features

  • POWER CONTROL: Outlet-level control provides the ability to turn on, turn off, or reboot individual outlets for precise power management.
  • ENERGY EFFICIENCY: Bi-stable latching relays reduce idle power draw, improving overall energy efficiency.
  • UPGRADEABLE MONITORING MODULE: The hot‑swappable, upgradeable monitoring device allows users to enhance functionality without replacing the entire rPDU.
  • POWER MONITORING: Local and remote monitoring provide highly accurate power measurements (±1% per ANSI and IEC standards) for dependable energy‑use visibility.
  • ENVIRONMENTAL SENSOR SUPPORT: Optional environmental sensors enable temperature and humidity monitoring to help prevent climate‑related equipment issues.
  • HIGH-TEMPERATURE OPERATION: High‑temperature 60°C models are engineered to operate reliably in heat‑intensive environments.
  • VERSATILE FORM FACTORS: Vertical and horizontal rackmount options make it easy to deploy the rPDU in a wide range of rack configurations.
  • FLEXIBLE CONFIGURATIONS: Multiple electrical and receptacle configurations offer the flexibility to support diverse power distribution requirements.
  • EASY INSTALLATION: Included mounting brackets enable quick, straightforward installation in standard racks and cabinets.
  • TAA COMPLIANCE: TAA‑compliant models meet government and public‑sector procurement requirements.
  • AUTO-ROTATING TOUCHSCREEN: The Vertiv™ PowerIT Next-Generation IMD‑5M touchscreen automatically rotates, providing optimal readability in both vertical and horizontal installations.
  • SECURE BOOT PROTECTION: The Secure Boot protection enhances the Monitored rPDU security; hardware and firmware keys must match before the system can power on.
  • REDUNDANT POWER SUPPORT: When connected to another rPDU using a redundant power cable, the Vertiv™ PowerIT Next-Generation IMD‑5M remains powered even if the primary rPDU loses input power.

Vertiv™ PowerIT Switched rack PDUs provide advanced power management with integrated monitoring, remote connectivity, and environmental sensor compatibility. A 128x128, high-contrast LCD display provides local access to critical system information. It also has fault-tolerant daisy chaining with IP aggregation that simplifies large-scale deployment. This enables multiple devices to be managed through a single IP address.

Vertiv™ PowerIT Switched rPDU – 100-120/200-240V WYE, 30A, VP7N30AQ
Product Overview
Capacity
30A
Input Voltage Range
100-120V/200-240V WYE
Output Voltage Range
100-120V/200-240V WYE
Output Options
Combination C13/C19 (36)
Location
Vertical
Physical Characteristics
Height
72in
Width
2in
Depth
2.6in

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures

Language & Location