The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv™ PowerIT Basic rPDU – 277/480V, 30A VP1N30AU

The Vertiv PowerIT Basic Upgradeable PDU VP1N30AU is a 30A, 277/480V, 0U Vertical rack power distribution unit with no monitoring. It has (24) Saf-D-Grid Series 400 receptacles and a NEMA L22-30P plug providing 19.9kVA of power capacity. The units are ETL & c-ETL Listed, TAA-Compliant and individually tested for functionality and reliability.

Find Sales Contact Get Brochure
Login to Save for Later
Key Benefits
  • RELIABLE POWER DISTRIBUTION: The Vertiv™ PowerIT Basic rPDU provides dependable, space-saving, and cost-effective rack-level power.
  • HIGH-CAPACITY POWER SUPPORT: The high-density models that can go up to 277V/480V provide expanded power delivery for advanced compute workloads and growing rack densities.
  • FLEXIBILE CONFIGURATIONS: It is available in multiple electrical and receptable options to support diverse IT environments.
  • 100% TESTED: Each unit is individually tested for full functionality and adherence to ETL, UL, RoHS, and TAA.
  • FIVE-YEAR WARRANTY: Every Vertiv™ PowerIT Basic rPDU unit includes a standard five-year limited warranty for long-term operational reliability.
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Retail and Wholesale
  • Transportation
Warranty: Vertiv™ PowerIT Basic Rack PDU comes with a standard five-year limited warranty.

Benefits

  • STABLE CRITICAL POWER: The Vertiv™ PowerIT basic rPDU provides stable, continuous power delivery to keep mission-critical IT equipment systems operating without interruption.
  • SAFETY COMPLIANCE: North American units are UL listed in accordance with common data center and insurance provider requirements.
  • EFFICIENT POWER DELIVERY: The Vertiv™ PowerIT basic rPDU 277/480V rack offers reliable, space-saving, and cost-effective power distribution suitable for IT, AI, and HPC applications.
  • RAPID DEPLOYMENT: Save time and money by pre-integrating Vertiv™ PowerIT rPDUs with the VR Rack. Contact your local sales representative to get started.

Features

  • HIGH-DENSITY READINESS: Select Vertiv™ PowerIT basic rPDUs are designed for IT, AI, and HPC loads up to 66.4 kVA.
  • FLEXIBLE CONFIGURATION OPTIONS: It delivers versatile power distribution with a broad range of outlet types (SAF-D-Grid, NEMA, IEC 60309 3P+N+E) and comes in both horizontal and vertical form factors.
  • UPGRADABLE DESIGN: Basic upgradable rPDUs allow you to add monitoring capabilities, leveraging Vertiv’s upgradable architecture to adapt as requirements evolve.
  • QUICK SETUP: It enables simple, fast installation in any standard rack or cabinet using the included mounting brackets.
  • WARRANTY & CERTIFICATIONS: Each Vertiv basic rPDU includes a 5-year limited warranty and is TAA-compliant.
  • BROAD COMPATIBILITY: The Vertiv basic rPDUs fit all industry-standard racks and support major global volage and amperage combinations for easy integration with Vertiv’s wider power chain.

Vertiv™ PowerIT Basic rPDUs are built for adaptable deployment, offering diverse outlet types, plug options, chassis colors, and cord lengths to accommodate a wide range of rack environments. Designed to support an extensive spectrum of power architectures, models include standard configurations, high density options, and high-capacity units. With broad global voltage compatibility and durable construction, it’s easy to align each rack with the right power configuration.

Vertiv™ PowerIT Basic rPDU – 277/480V, 30A VP1N30AU
Product Overview
Capacity
30A
Input Voltage Range
277/480V
Output Voltage Range
277V
Output Options
24 Saf-D-Grid Series 400
Location
Vertical
Physical Characteristics
Weight
27 lb
Weight
12.25 kg
Height
2.6 in
Height
66 mm
Width
2 in
Width
50 mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures

Language & Location