The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ PowerDirect 3000 PSS5033-21C1 整机柜服务器电源系统

Vertiv™ PowerDirect 3000 PSS5033-21C1整机柜服务器电源系统是维谛技术(Vertiv)集多年开发和网上运行经验,专为Open Compute ORV3 HPR而开发设计出的具有高可靠性、高安全性的50V直流电源产品。该产品符合 OCP 开放计算标准,满足 ORV3 大功率机架(HPR)技术规范,便于标准化集成。同时维谛技术目前已经为国内外多个项目提供整机柜服务器电源的定制解决方案。

Benefits

    安全可靠
  • 直流输出掉电保持时间长,输入电压丢失后具有至少20ms的保持时间
  • 强电网适应性,输入电压范围宽至180Vac~305Vac
  • 环境适应能力强,超宽工作温度范围-5~+65℃(45℃以上降额)
  • 具有输入过欠压保护功能、输出过欠压保护功能
  • 安全设计满足UL、CB和CE认证的要求
    高效高密
  • 节省用户电费支出,模块峰值效率>97.5%
  • 预留更多设备空间,整流模块功率密度高达33kW/U
  • 具备风机智能调速功能,降低系统损耗并延长风机使用寿命

Features

    配置灵活
  • 标准21英寸嵌入式安装设计
  • 插框内6模块并联,支持8个插框并联扩展,数字化自主均流
  • 电源模块与整机框均可在线热插拔,业务零中断
  • 每个1U高度插框内置6个可热插拔的5.5 kW电源模块(PSU)
    智能化
  • 通过Redfish协议实现遥测和监控;可通过Redfish协议升级PMC和PSU固件;
  • 整流模块具有独立的ID识别功能,便于用户的资产管理
  • 支持接入RMC机柜监控单元

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures

Language & Location