The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Vertiv Liebert GXT5 UPS
5-10kVA 208 MV Firmware Downloads

Software downloads are .ZIP files which must be extracted before use.

SIGN UP FOR SOFTWARE UPDATES

Releases for Vertiv Liebert GXT5 UPS 5KVA-10KVA (MV)

GXT5-5000MVRT4UXLN, GXT5-6000MVRT4UXLN, GXT5-8000MVRT6UXLN, GXT5-10KMVRT6UXLN


NOTE: Each release includes all the updates from previous releases. If upgrading a firmware version that is several releases old, it is only necessary to install the latest. For detailed instructions refer to the user guide.

RELEASE DATE PRODUCT FAMILY VERSION DOWNLOAD
MCU DSP
November 30, 2019
5KVA-10KVA (MV) V170 V150 GXT5(5-10K)(MV)2019-11-30.zip -

Release Notes:

  1. Updated the factory default setting for battery charging temperature compensation [temp compensation] from disable to enabled.

    Note: This does not change the user setting, just the factory default setting.

  2. Improved the DSP firmware update method so that EPO connector does not have to be pulled out during update.
  3. Improved the firmware update method by eliminating the connected EBC notification after each update.
  4. Improved the firmware update method by removing the [UPS has no output]" alarm that the user had to clear after each update.
  5. Improved the battery aging calculations by setting the default initial battery running time to 0 days after full-charge at factory.
  6. Increased the maximum number of possible connected external temperature sensors to 40.
  7. Updated the RDU101 interface to report the UPS ambient temperature.
  8. Added to the RDU101 interface the reporting of the UPS alarm [Battery Not Qualified].
  9. Added to the command line interface reporting of the number of external battery cabinets.
  10. Added to the command line interface ability to set a static IP address on the RDU101 interface.
  11. Updated the command line interface so the format of the discharge time is consistent with the LCD; XX hr XX min.
  12. Added support for YDN23 communications protocol.
  13. Added support for Vertiv's new Power Assist tool.
September 13, 2019
5KVA-10KVA (MV) V160 V140 GXT5(5-10K)(MV)2019-09-13.zip +

May 15, 2019
5KVA-10KVA (MV) V150 V140 GXT5(5-10K)(MV)2019-05-15.zip +

February 22, 2019
5KVA-10KVA (MV) V140 V140 GXT5(5-10K)(MV)2019-02-22.zip +

Partner Login

Language & Location