The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Liebert® CW - Perimeter chiller water floor mount cooling unit - 038-181 kW

Vertiv™ Liebert® CW system lets you rapidly deploy chilled water capacity, achieve higher efficiency and use less white space. It offers a wide range of capacities, featuring advanced controls and innovations, such as optimized coil design that maximizes capacity and efficiency even at high entering water temperatures.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Vertiv™ Liebert® CW delivers a complete and flexible precision cooling solution with advanced humidity control, multiple airflow configurations, and intelligent Vertiv™ Liebert® iCOM™ Supervision, allowing high availability through reliable components and coordinated operation, while minimizing total cost of ownership through existing chilled‑water integration and high‑efficiency fan options; multiple connection choices and right/left‑side piping access further enhance installation flexibility by reducing required floor space and allowing units to be positioned closer together.

Model Specifications Overview
CW038, 38kW
112 [32.8]   110 [32.2]   6050   72 in   50 in   35 in   840 lbs  
CW041, 41kW
148 [43.4]   132 [38.7]   5950   72 in   50 in   35 in   900 lbs  
CW051, 51kW
169 [49.5]   167 [48.9]   9200   72 in   74 in   35 in   1220 lbs  
CW060, 60kW
231 [67.7]   205 [60.1]   9200   72 in   74 in   35 in   1250 lbs  
CW076, 76kW
241 [70.6]   230 [67.4]   12,400   72 in   99 in   35 in   1440 lbs  
CW084, 84kW
297 [87]   265 [77.6]   11900   72 in   99 in   35 in   1540 lbs  
CW114, 114kW
449 [132]   393 [115]   17,300   76 in   122 in   35 5/8 in   1925 lbs  
CW146, 146kW
523 [153]   473 [139]   21,000   94 in   122 in   42 in   2520 lbs  
CW181, 181kW
720 [211]   605 [177]   24,000   94 in   122 in   42 in   2520 lbs  

Benefits

  • GREATER FLEXIBILITY: Full precision cooling and humidity control in upflow or downflow designs for raised or non‑raised floors.
  • HIGHER AVAILABILITY: High‑reliability design for 24/7 protection, allowing proper humidity through a high sensible heat ratio.
  • LOWER TOTAL COST OF OWNERSHIP (TCO): leverages existing building chilled‑water systems and high‑efficiency fan options, including EC plug fans and variable‑speed centrifugal fans.

Features

  • OPTIMISED COIL: large-face-area, low–face-velocity A-Frame coil designed to maximize cooling performance while allowing consistent, evenly distributed airflow.
  • CONTROL VALVES WITH OPTIONAL AUTO-TUNING: to provide precise proportional modulation with intelligent logic, prevent hunting and extend component life.
  • VARIABLE SPEED EC FANS: delivering superior efficiency by lowering motor kW, balanced to minimize vibration to fit every application requirement
  • Vertiv™ Liebert® iCOM™ control: microprocessor controls to maintain precise temperature and humidity while automatically sequencing components to balance wear, extend service life, and improve cooling efficiency.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PORTALS
Partner Login

Language & Location