The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert CRV+ Row-based Cooling

A self-contained data center cooling unit that is ideally suited and designed for cooling server rack cabinets in small and medium data centers. Liebert CRV+ features Liebert PACC controls and a digital scroll compressor, for high reliability and optimized data center heat management.​​​​​

Best Suited For:
  • Data Center/Colocation/Hosting
  • Government
  • Banking
  • Financial and Insurance
  • Education
  • Healthcare
  • Telecom

Benefits

Flexible cooling Long service and low cost High reliability Various kinds of configurations

Features

Flexibility Horizontal airflow cooling design is suitable for non-raised or raised floors. Adjustable airflow baffles maximize cooling to rack equipment, allowing the system to be positioned within the row or at the end of the row. Air, water, glycol, and chilled water systems available. Caster mounted for easy placement. Multiple units communicate with each hertoimprovesystemperformance and reduce energy consumption. Can be used with Liebert SmartAisle containment system.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location