The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert® CRV CW

Liebert® CRV CW is an intelligent and efficient chilled water in-row conditioner, placed close to the racks with a rear return and front supply air design, achieving higher cooling efficiency and energy savings. Its flexible cooling capacity design enables intelligent cooling supply. With directional air supply and cooling, it effectively eliminates localized hot spots and addresses issues of high-density heat dissipation. The unit features a compact structure, high reliability, high sensible heat ratio, large air volume, and low water resistance. Available sizes are 300mm (width) and 600mm (width), with a cooling capacity range of 30kW to 65kW.

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Telecom

Liebert® CRV CW is an intelligent and efficient chilled water in-row conditioner, placed close to the racks with a rear return and front supply air design, achieving higher cooling efficiency and energy savings. Its flexible cooling capacity design enables intelligent cooling supply. With directional air supply and cooling, it effectively eliminates localized hot spots and addresses issues of high-density heat dissipation. The unit features a compact structure, high reliability, high sensible heat ratio, large air volume, and low water resistance. Available sizes are 300mm (width) and 600mm (width), with a cooling capacity range of 30kW to 65kW.

Benefits

Flexible cooling
High reliability
Diverse configurations
Low cost throughout the entire lifecycle

Features

Flexible cooling capacity design that automatically adjusts cooling output based on the heat load changes of the equipment in the room
High-efficiency EC scroll compressor using environmentally friendly refrigerant R410A
Equipped with EC fans and redundant design, with airflow automatically adjusted according to load
Placed close to the racks with a rear return and front supply air design for higher cooling efficiency
Ultra-large full Chinese graphical display screen
Capable of dual-direction air supply (left and right), adjustable on-site based on actual load conditions
Automatic switching between dual power sources to enhance reliability and protection features
Group control for air supply temperature and pressure, automatically coordinating speed to ensure uniform airflow in the channel without hot spots.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location