The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ CoolPhase Condenser - Outdoor Heat Rejection, OAC017-095 & OAV125-315, R513A

Vertiv™ Coolphase Condenser delivers high performance, energy efficiency, and long-term reliability. Two families of Vertiv CoolPhase Condensers — OAC and OAV — are compatible with the Vertiv™ CoolPhase Perimeter, PAM models range, offering enhanced flexibility and integration.

Get Brochure Get Manual
Key Benefits
  • Reduced footprint: in both dual circuit and EconoPhase versions, where the pumped refrigerant system is fully integrated into the condenser without need of additional devices.
  • Lower refrigerant charge: microchannel technology significantly reduces refrigerant charge, lowering both environmental impact and operating costs.

Vertiv™ CoolPhase Condensers deliver high performance, energy efficiency, and long-term reliability while ensuring seamless integration with Vertiv™ CoolPhase Perimeter PAM units. The range includes two families: OAC, featuring single-circuit condensers with Fin & Tube coils and EC fans, and OAV, dual-circuit heat rejection units available with Fin & Tube or microchannel V-shape coils and equipped with high-performance EC fans. OAV models come in two versions: a standard configuration and a pumped refrigerant system that enables free cooling through Vertiv’s patented EconoPhase technology. *Standard / Econophase

Benefits

  • UNIQUE FLEXIBILITY: Vertiv™ CoolPhase Condensers, OAC and OAV models, are compatible with the Vertiv™ CoolPhase Perimeter, PAM models range, offering enhanced flexibility and integration.
  • REDUCED FOOTPRINT: Vertiv CoolPhase Condensers, OAV range is specifically designed to minimize outdoor footprint in dual circuit systems. In EconoPhase versions, the pumped refrigerant system is fully integrated into the OAV condenser without need of additional devices.
  • LOWER REFRIGERANT CHARGE: microchannel technology significantly reduces refrigerant charge compared to traditional Fin & Tube coils, lowering both environmental impact and operating costs.
  • LOW NOISE: specifically designed low noise advanced control logics for optimized noise control.

Features

  • FOOTPRINT REDUCTION: 1:1 compatibility with Vertiv™ CoolPhase Perimeter units both single and dual circuit the PAM model range
  • FIN & TUBE COILS & HIGH EFFICIENCY EC FANS: to further reduce power consumption and noise emissions
  • MICROCHANNEL COILS: in V-shaped configuration are available for OAV models
  • REFRIGERANT FREE COOLING: OAV models are available standard version, and the pumped refrigerant system version that enables free cooling operation through Vertiv’s patented EconoPhase technology

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location