The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert HPD

HPD Dry Cooler systems are outdoor units that dissipate the heat coming from water-cooled (water or glycol mixture up to a 40% concentration) direct expansion indoor units.

Best Suited For:
  • Telecom
  • Data Center/Colocation/Hosting

Benefits

Equipped with heat exchangers made with oval copper tubes. Design improves the heat exchanger capacity versus drycoolers with traditional coil geometries.

Features

Modulating fan speed control with single set point or with double set point for freecooling operation, to switch between summer mode (compressors working) to winter mode (freecooling operation). Epoxy-coated coil. Hydraulic connections flange kits (for three-phase models, single-phase models are provided with threaded hydraulic connections). Can be installed either horizontally or vertically, with simple operations to be done on site.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location