The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv Liebert PCC Scroll, 65 kW to 350 kW

The Liebert PCC Scroll range of chillers offer a complete package solution for mission-critical applications with high energy efficiency, total reliability, environment-friendly, guarantee reduction in total ownership cost, and easily integrable in all top-tier data centers. Available in higher water temperature and free cooling versions, the Liebert PCC Scroll range of chillers are just the answer that green data centers are looking for.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Telecom
  • Manufacturing

Benefits

Minimized Noise
High-efficiency fans (optional: EC fans)
Integrated aerodynamic design
 
EC Fan
Variable speed feature provides uniform airflow over the condenser coils, thus EC fan allows high energy savings
 
Intelligent Controller
Real time multi-tasking operating system
MODBUS communication is available as a standard option
 
Energy Efficiency
Maximum energy efficiency at different loading & ambient conditions
Equipped with scroll compressor, EEV, intelligent controller, guarantees high efficiency
Elevated chilled water temperature
 
Hydronic Package
Integrated hydronic package makes chiller as a single unit
Helps saving space and easy to monitor and maintain
 
Adaptability
Wide range of operation features, both at lower and higher external conditions with different setpoints.
Multiple setpoints for chilled water temperature
Allows maximum free-cooling
Quick response to dynamic loading
 
Quick Restart Time
Fast start ramp ensures immediate restoring of chiller operation after restart
Achieves 100% capacity in 90 seconds
Assured stable chilled water temperature
 
High Reliability
Innovative chiller design enables 24x7 operation
Safe and reliable design guarantees operation in the most diverse working conditions
 
Inrush Current
Soft start reduces the inrush current

Features

Three Operating Modes
Mechanical cooling (DX direct expansion)
Free cooling (FC)
Mixed mode (FC + DX Free cooling + backup compressors)
 
Typical Applications
Data centers with medium / high water regime (18°C to 12°C, 26°C to 20°C, ASHRAE)
Traditionally used in cold countries
 

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location