The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert VCC

Liebert LVC -the most advanced range of condensers from Vertiv. This V-shaped condenser effectively saves on space, solving the problem of congestion in the air-cooled outdoor installation area. The cooling capacity ranges from 88kW to 170kW in a single unit.

Best Suited For:
  • Data Center/Colocation/Hosting

Liebert LVC -the most advanced range of condensers from Vertiv. This V-shaped condenser effectively saves on space, solving the problem of congestion in the air-cooled outdoor installation area. The cooling capacity ranges from 88kW to 170kW in a single unit.

Benefits

Made of stainless steel connectors and corrosion-resistant fins. Full range of EC fan frequency control. With R407C/R410A model series. Optional low noise accessories. Independent fan design for the independent controller. Optional water spray assembly.

Features

V shaped condenser coil saves 35%~65% footprint area Extensive range & capacity (88~170kW) and fits with all perimeter & row based DX model (Vertiv) Energy efficiency is up to 38% Adaption of all refrigerant such as R410A,R407C, R22 Optional spray nozzle helps in lowering down the DBT, thus saving more energy and also helps to reduce noise

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PORTALS
Partner Login

Language & Location