The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Water Sensing Cable Kit

Leak detection kit used to monitor the presence of water around the perimeter of a room or row of cabinets. Includes LD310 Control Box, leak detection cable, connection wire, leader cable, and 5VDC wall transformer. Various leak detections kits available. Compatible with Vertiv™ rPDUs and Environmental Monitors.

Find Sales Contact
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Military, Defense, Aerospace and Missile
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: Vertiv™ Environmental Sensors come with a standard three-year warranty that is automatically extended to five years if the product is registered within 120 days of purchase.

Leak detection kit used to monitor the presence of water around the perimeter of a room or row of cabinets. Various leak detections kits available.

Model Specifications Overview
WSCK-10 Vertiv™ Environmental Sensor
Leak Detection Sensor   Cable Length: 10ft / 3m   Dry Contact Sensor  
WSCK-40 Vertiv™ Environmental Sensor
Leak Detection Sensor   Cable Length: 40ft / 12.1m   Dry Contact Sensor  
WSCK-60 Vertiv™ Environmental Sensor
Leak Detection Sensor   Cable Length: 60ft / 18.2m   Dry Contact Sensor  
WSCK-120 Vertiv™ Environmental Sensor
Leak Detection Sensor   Cable Length: 120ft / 36.5m   Dry Contact Sensor  
WSCK-300 Vertiv™ Environmental Sensor
Leak Detection Sensor   Cable Length: 300ft / 91.4m   Dry Contact Sensor  

Benefits

Monitors for the presence of water around the periphery of your server room or data cabinets to provide an early warning of water entry. Standard three-year warranty, upgraded to five years with product registration.

Features

Connects to a Vertiv™ Environmental Monitor or rPDU via two Dry Contact/ 0-5V inputs or A2Ds.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring

Frequently Asked Questions

Remote Temperature for monitoring "hot" spots and other trouble areas. Water Sensor to check for water leaks. Door Contact Sensor to see if a door is open. Remote temperature / air flow / humidity for ensuring the proper environment. Climate monitoring in remote locations.
Analog sensors connect through the analog inputs. These sensors are either a dry contact or provide a 0 to 5VDC signal. On the Web interface, they show up as "IO" sensors and have a value 0 to 99. Digital sensors connect to digital input ports and communicate through a serial protocol. These are also referred to as Plug-n-Play, Remote, or External sensors. Digital sensors are auto-detected by the climate monitor. Measurements from these devices are graphed and report in the appropriate units.
PORTALS
Partner Login

Language & Location