The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Vertiv™ Liebert® IntelliSlot™ RDU120 Card

The Vertiv™ Liebert® Intellislot RDU120 Network Card enables communication among Vertiv™ products such as Vertiv™ Environet™ Alert, Vertiv™ Power Insight, Vertiv™ Power Assist and LIFE™ Services. It provides web access, data via SNMP, Modbus and BACNet for Vertiv equipment. Using this card allows you to have real-time view of parametric data and system statuses. It supports environmental monitoring via Geist Sensors for temperature, humidity, leak detection, door closures and contact closures.

Get Brochure Get Manual
Key Benefits
UL2900-1 and IEC 62443-4-2 Cybersecurity certified for peace of mind knowing that you are securely communicating online Secure Boot with a hardware trust anchor to prevent unauthorized tampering of the installed software Flexible communication regardless of device protocol Standard Restful API supporting customer-based tools to configure or update devices with ease 1Gb Ethernet supports modern network environments
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Telecom

Benefits

Peace of mind knowing data is transported in a secure manner. Secure Boot with a hardware trust anchor. Quick, real-time view of parametric data and system statuses. Gain insight into environmental conditions for efficient decision-making. Flexible communication regardless of device protocol. Save time configuring and updating firmware on managed devices.

Features

Provides web access to the installed devices via popular web browsers-Microsoft Internet Explorer, Mozilla Firefox, Google Chrome and Safari. Provides alarm notifications via email and text messaging. Supports environmental monitoring via Geist Sensors for temperature, humidity, leak detection, door closures and contact closures. Remote management capability with optional Vertiv™ Liebert® IntelliSlot™ RDU120 network management cards. Standard Restful API supporting customer-based tools.

Vertiv™ Liebert® IntelliSlot™ RDU120 Card
Technical Specifications
Product Line
Vertiv™ Liebert® IntelliSlot™ Communications Card
Mounting
Vertiv™ Liebert® IntelliSlot™
User Interface
Web; Third party protocols - SNMPv1,v2,v3; Modbus TPC/RTU; BACnet IP/MSTP
Ports
Ethernet, RS-485/RS-232, Sensor, USB-C
Operating Environment
32 to 104°F (0 to 40°C), 10% to 90% RH (non-condensing)

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location