Avocent LV 3000 KVM Extender Series
Avocent LV extension solutions enable you to increase the distance between the user and the target system. Extension solutions are ideal for broadcast, IT, industrial, transportation, emergency management and defense/military applications.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
Avocent LV 3000 KVM Extender Series
Avocent LV extension solutions enable you to increase the distance between the user and the target system. Extension solutions are ideal for broadcast, IT, industrial, transportation, emergency management and defense/military applications.
- Banking, Financial and Insurance
Specifications
The LV 3000 next generation USB, video and audio extenders delivers sharp, bright and high resolution video images and high quality audio for single and multi screen desktops at distances up to 300m (1000ft) over a single or multiple CATx cables. The LV 3000 series has been designed to provide industry-leading video clarity, compatibility and high rack densities.
| Avocent LV 3010P KVM Extender  | |||||
|---|---|---|---|---|---|
| LV3010 Transmitter 1 x 15 Pin D Type VGA | Up to1920x1200 @60Hz /1080p | 3 in | 6.4 in | 1 in | .95 lbs | 
| See more product information | |||||
| Avocent LV 3020P KVM Extender  | |||||
| LV3020 Transmitter 2 x 15 Pin D Type VGA | Up to1920x1200 @60Hz /1080p | 2 | 6.4 | 3 | 1.4 | 
| See more product information | 
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
 
                
        