The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv™ Avocent® IPUHD 4K IP KVM

The Vertiv™ Avocent® IPUHD 4K IP KVM Device provides users with remote access to servers with 4K video resolution. Empower employees to do their best work by providing fast, seamless access to confidential on-premises and other business applications, increasing productivity and reducing work strain. The Avocent IPUHD is flexible in that it can be used either as an integrated 4K IP KVM with the Avocent MP1000 or RM1048P management appliances or as a standalone device with the Avocent DSView IPPS power supply.

Find Sales Contact Get Brochure VIEW ACCESSORIES
Login to Save for Later
Key Benefits
  • Fastest, most feature-rich KVM experience on a single device
  • Cost-efficient with Virtual Appliance integration
  • All-digital architecture for flexible and scalable deployments
  • Expansive IT device management for greater operational control
  • Resilient & secure—supports 100+ simultaneous users
  • Optimized for remote access & hybrid work, increasing productivity
  • Scalable connectivity to meet diverse resolution and device needs
  • Native USB-C support for enhanced operational flexibility
  • Simplifies development & test cycles for IT teams
  • IP-addressable 4K KVM device for high-performance remote management
  • Supports 4K (3840 x 2160) @ 30Hz & 1920 x 1200 @ 60Hz
  • 24-bit color depth for a rich, high-quality user experience
  • USB-C connector cable for seamless integration
  • Powered via PoE through the LAN1 port for reduced cabling
  • Secure Boot ensures reliable system integrity
  • LAN2 port for Service Processor connectivity
  • Includes video adapters for HDMI, DisplayPort (DP), and MiniDP
  • MicroUSB for serial connections
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation

Benefits

  • Simplified management and control of virtual and physical infrastructure across enterprise and edge
  • Secure and auditable access to devices for IT operators
  • Improve efficiency of making changes to IT devices
  • Minimize service disruption with always-available remote access
  • Minimize service disruption with always available remote access to your IT infrastructure
  • Combine KVM over IP, Serial access, Virtual Machine and Service Processor management to manage heterogeneous infrastructure across enterprise and edge
  • Improve efficiency by standardizing on Redfish to manage service processors and using a common set of APIs to manage IT infrastructure
  • Reduces overall total cost of ownership (Virtual Appliance)

Features

  • Discover IT devices, Service Processors, Virtual Machines
  • HTML5 Viewer for KVM and VM sessions
  • View SP Metrics, SP Control, and Firmware updates
  • Session Sharing
  • Bulk updates and configuration, Firmware management
  • AD/LDAP, Permissions
  • RESTful APIs + SDK
  • Safeguard access to IT infrastructure by restricting access to IT devices and limiting what operations users can perform on them.

The Vertiv™ Avocent® DSView™ Solution is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations. Avocent® DSView™ Solution provides the highest performance and agility, security, and enables automation, management, monitoring and control of all your devices like no other solution in the market. The Vertiv™ Avocent® MP1000 Management Platform allows users to manage service processors, virtual machines, IP KVM modules and remote access appliances. It also provides centralized firmware update capability to IT devices and limits security risks. The Vertiv™ Avocent® RM1048 Rack Manager uses a single IP to access devices, reduces power and cabling costs with PoE and can offer over 100+ user sessions without more hardware. The Vertiv™ Avocent® IPUHD 4K IP KVM offers remote 4K KVM with fast and precise mouse synchronization and end to end encryption of all traffic. It offers HDMI, DP, MiniDP adapters along with native USB-C for plug and play connectivity. The Vertiv™ Avocent® IPIQ IP KVM solution scales from edge to enterprise and increases productivity by simplifying remote access and troubleshooting of IT devices with enhanced video resolution.

Vertiv™ Avocent® IPUHD 4K IP KVM
Product Overview
Type
Digital Infrastructure
Ports
1 x USB-C with alt mode DIsplay Port
Power
5V 25W
Connectors
n/a
Video Resolution
4K, 24bit color up to 30HZ
Graphic Mode
Humidity
Operational - 5% to 80% Non-Operational 5% to 90%
Power Supply(s)
External Power Supply +5V 25W
Power Description
Network Interfaces
2 x 1G, w/lan1 PoE port - 802.3 @Type 2 PoE +
Serial Ports
1 x Micro USB
Interfaces/Ports
USB Ports
1 USBC, 1 Micro-USBC
Operating Temperature
32 to 122 degrees F (0 to 50 degrees C)
Fans
1
Operational Conditions
Agency Approvals
Please reference Data Sheet for Agency Approvals
Miscellaneous
Storage Temperature
-4 to 158 degrees F (-20 to 70 degrees C)

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways, Digital Infrastructure Solutions
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location