Avocent® SwitchView™ 200 Series Desktop KVM Switches
Avocent® Desktop KVM switches bring order to desktop chaos. Whether you have a business with limited IT resources or a department in a large organization, these KVM solutions simplify access to essential business systems. Each switch supports a wide range of peripherals and up to four different systems. By pushing a button, users gain instant access to multiple computers - all through a single monitor, keyboard and mouse.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Education
- Government
- Healthcare
- Military, Defense, Aerospace and Missile
- Retail and Wholesale
Avocent® SwitchView™ 200 Series Desktop KVM Switches
Avocent® Desktop KVM switches bring order to desktop chaos. Whether you have a business with limited IT resources or a department in a large organization, these KVM solutions simplify access to essential business systems. Each switch supports a wide range of peripherals and up to four different systems. By pushing a button, users gain instant access to multiple computers - all through a single monitor, keyboard and mouse.
- Education
- Government
- Healthcare
- Military, Defense, Aerospace and Missile
- Retail and Wholesale
Specifications
|
Avocent® SV240DPH KVM Switch
|
|||||
|---|---|---|---|---|---|
| 1 x DP / HDMI universal port | UHD 4K (3840x2160) @ 60Hz | 1.7 in | 5.0 in | 13.7 in | 3.0 lbs |
| See more product information | |||||
|
Avocent® SV2160DPH KVM Switch
|
|||||
| 1 x DP / HDMI universal port | UHD 4K (3840x2160) @ 60Hz | 3.5 in | 8.8 in | 17.2 in | 10.8 lbs |
| See more product information | |||||
|
Avocent® SV220 KVM Switch
|
|||||
| DVI-I (HDMI and VGA with adapter) | UHD 4K - 3840 x 2160 @ 30 Hz (via DVI to HDMI) | 1.4 in | 7 in | 2.4 in | 1 lb |
| See more product information | |||||
|
Avocent® SV220H KVM Switch
|
|||||
| HDMI 1.4 | UHD 4K - resolutions up to 3840 x 2160 @ 30Hz | ||||
| See more product information | |||||
|
Avocent® SV240 KVM Switch
|
|||||
| DVI-I (HDMI and VGA with adapter) | UHD 4K - 3840 x 2160 @ 30 Hz (via DVI to HDMI) | ||||
| See more product information | |||||
|
Avocent® SV220D KVM Switch
|
|||||
| Display Port 1.2 | UHD 4K - resolutions up to 3840 x 2160 @ 30Hz | ||||
| See more product information | |||||
|
Avocent® SV240D KVM Switch
|
|||||
| Display Port 1.2 | UHD 4K - resolutions up to 3840 x 2160 @ 30Hz | 1.7 in | 13.7 in | 5 | 3 lbs |
| See more product information | |||||
|
Avocent® SV240H KVM Switch
|
|||||
| HDMI 1.4 | UHD 4K - resolutions up to 3840 x 2160 @ 30Hz | 1.7 in | 13.7 in | 5 in | 3 lbs |
| See more product information |
Benefits
Features
Mobile High-Definition Link (available on 4-port HDMI models) enables viewing of media from mobile devices on connected HDMI monitors Support for DVI-I, HDMI 1.4 and DP1.2 in single and dual head models supporting high resolutions up to UHD 4K Mouse and keyboard switching via emulation assures zero delay in switching time between connected sources Easily switch audio and USB 3.0 (select models) peripherals independently of KVM Three USB 3.0 ports on the front of the 240 KVMs enable easy connectivity to external USB devices, quick data transfer and high speed charging of mobile devices
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.