Vertiv™ Rack Essential Steel Rack Cabinet, 13U-44U, Up to 1500 lb. Load Capacity, UL 2416 & RoHS II Compliant
The Vertiv™ Rack Essential is a versatile rack cabinet built with a fully welded steel frame and a 1500 lb. static load capacity for dependable equipment support. Accommodates a variety of IT, networking, and edge computing requirements. Flexible rail options, configurable doors and side panels, and integrated cable management with horseshoe knockouts simplify deployment and organization.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Data Center/Colocation/Hosting
- Government
- Military, Defense, Aerospace and Missile
- Telecom
Vertiv™ Rack Essential Steel Rack Cabinet, 13U-44U, Up to 1500 lb. Load Capacity, UL 2416 & RoHS II Compliant
The Vertiv™ Rack Essential is a versatile rack cabinet built with a fully welded steel frame and a 1500 lb. static load capacity for dependable equipment support. Accommodates a variety of IT, networking, and edge computing requirements. Flexible rail options, configurable doors and side panels, and integrated cable management with horseshoe knockouts simplify deployment and organization.
- Data Center/Colocation/Hosting
- Government
- Military, Defense, Aerospace and Missile
- Telecom
Specifications
The Vertiv™ Rack Essential is a fully welded steel rack cabinet for IT and networking applications. Available in five heights from 30"H to 84"H with 13U to 44U of rack space, it supports up to 1,500 lb. of equipment and offers #10-32 tapped or 3/8" square (M6) mounting rails. Mesh, plexi, and solid door and panel options provide configuration flexibility, while the Flexible Mounting Profile (FMP) supports zero-U accessory mounting. Available in black or winter white and compliant with UL 2416 standards.
|
Vertiv™ Rack Essential GL840E-2432-B-1032MS, Steel Rack Cabinet, 44U, Black, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
|---|---|---|
| 84 | 24 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2432-B-SQM6MS, Steel Rack Cabinet, 44U, Black, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 84 | 24 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2432-W-1032MS, Steel Rack Cabinet, 44U, Winter White, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 84 | 24 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2432-W-SQM6MS, Steel Rack Cabinet, 44U, Winter White, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 84 | 24 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2436-B-1032MS, Steel Rack Cabinet, 44U, Black, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 84 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2436-B-SQM6MS, Steel Rack Cabinet, 44U, Black, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 84 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2436-W-1032MS, Steel Rack Cabinet, 44U, Winter White, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 84 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2436-W-SQM6MS, Steel Rack Cabinet, 44U, Winter White, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 84 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2932-B-1032MS, Steel Rack Cabinet, 44U, Black, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 84 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2932-B-SQM6MS, Steel Rack Cabinet, 44U, Black, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 84 | 29 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2932-W-1032MS, Steel Rack Cabinet, 44U, Winter White, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 84 | 29 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2932-W-SQM6MS, Steel Rack Cabinet, 44U, Winter White, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 84 | 29 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2936-B-1032MS, Steel Rack Cabinet, 44U, Black, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 84 | 29 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2936-B-SQM6MS, Steel Rack Cabinet, 44U, Black, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 84 | 29 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2936-W-1032MS, Steel Rack Cabinet, 44U, Winter White, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 84 | 29 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2936-W-SQM6MS, Steel Rack Cabinet, 44U, Winter White, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 84 | 29 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2432-B-1032MS, Steel Rack Cabinet, 37U, Black, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 72 | 24 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2432-B-SQM6MS, Steel Rack Cabinet, 37U, Black, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 72 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2432-W-1032MS, Steel Rack Cabinet, 37U, Winter White, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 72 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2432-W-SQM6MS, Steel Rack Cabinet, 37U, Winter White, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 72 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2436-B-1032MS, Steel Rack Cabinet, 37U, Black, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 72 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2436-B-SQM6MS, Steel Rack Cabinet, 37U, Black, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 72 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2436-W-1032MS, Steel Rack Cabinet, 37U, Winter White, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 72 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2436-W-SQM6MS, Steel Rack Cabinet, 37U, Winter White, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 72 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2932-B-1032MS, Steel Rack Cabinet, 37U, Black, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 72 | 29 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2932-B-SQM6MS, Steel Rack Cabinet, 37U, Black, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 72 | 29 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2932-W-1032MS, Steel Rack Cabinet, 37U, Winter White, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 72 | 29 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2932-W-SQM6MS, Steel Rack Cabinet, 37U, Winter White, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 72 | 29 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2936-B-1032MS, Steel Rack Cabinet, 37U, Black, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 72 | 29 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2936-B-SQM6MS, Steel Rack Cabinet, 37U, Black, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 72 | 29 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2936-W-1032MS, Steel Rack Cabinet, 37U, Winter White, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 72 | 29 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2936-W-SQM6MS, Steel Rack Cabinet, 37U, Winter White, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 72 | 29 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL600E-2432-B-SQM6MS, Steel Rack Cabinet, 31U, Black, 3/8" sq. (M6), 600 lb. Capacity, UL 2416
|
||
| 60 | 24 | 31 |
| See more product information | ||
|
Vertiv™ Rack Essential GL600E-2432-W-SQM6MS, Steel Rack Cabinet, 31U, Winter White, 3/8" sq. (M6), 600 lb. Capacity, UL 2416
|
||
| 60 | 24 | 31 |
| See more product information | ||
|
Vertiv™ Rack Essential GL480E-2432-B-SQM6MS, Steel Rack Cabinet, 24U, Black, 3/8" sq. (M6), 600 lb. Capacity, UL 2416
|
||
| 48 | 24 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL480E-2432-W-SQM6MS, Steel Rack Cabinet, 24U, Winter White, 3/8" sq. (M6), 600 lb. Capacity, UL 2416
|
||
| 48 | 24 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL300E-2432-B-SQM6MS, Steel Rack Cabinet, 13U, Black, 3/8" sq. (M6), 600 lb. Capacity, UL 2416
|
||
| 30 | 24 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL300E-2432-W-SQM6MS, Steel Rack Cabinet, 13U, Winter White, 3/8" sq. (M6), 600 lb. Capacity, UL 2416
|
||
| 30 | 24 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2432-B-1032P, Steel Rack Cabinet, 44U, Black, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 84 | 24 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2432-B-SQM6P, Steel Rack Cabinet, 44U, Black, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 84 | 24 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2432-W-1032P, Steel Rack Cabinet, 44U, Winter White, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 84 | 24 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2432-W-SQM6P, Steel Rack Cabinet, 44U, Winter White, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 84 | 24 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2436-B-1032P, Steel Rack Cabinet, 44U, Black, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 84 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2436-B-SQM6P, Steel Rack Cabinet, 44U, Black, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 84 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2436-W-1032P, Steel Rack Cabinet, 44U, Winter White, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 84 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2436-W-SQM6P, Steel Rack Cabinet, 44U, Winter White, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 84 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2932-B-1032P, Steel Rack Cabinet, 44U, Black, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 84 | 29 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2932-B-SQM6P, Steel Rack Cabinet, 44U, Black, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 84 | 29 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2932-W-1032P, Steel Rack Cabinet, 44U, Winter White, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 84 | 29 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2932-W-SQM6P, Steel Rack Cabinet, 44U, Winter White, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 84 | 29 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2936-B-1032P, Steel Rack Cabinet, 44U, Black, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 84 | 29 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2936-B-SQM6P, Steel Rack Cabinet, 44U, Black, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 84 | 29 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2936-W-1032P, Steel Rack Cabinet, 44U, Winter White, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 84 | 29 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL840E-2936-W-SQM6P, Steel Rack Cabinet, 44U, Winter White, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 84 | 29 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2432-B-1032P, Steel Rack Cabinet, 37U, Black, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 72 | 24 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2432-B-SQM6P, Steel Rack Cabinet, 37U, Black, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 72 | 24 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2432-W-1032P, Steel Rack Cabinet, 37U, Winter White, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 72 | 24 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2432-W-SQM6P, Steel Rack Cabinet, 37U, Winter White, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 72 | 24 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2436-B-1032P, Steel Rack Cabinet, 37U, Black, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 72 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2436-B-SQM6P, Steel Rack Cabinet, 37U, Black, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 72 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2436-W-1032P, Steel Rack Cabinet, 37U, Winter White, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 72 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2436-W-SQM6P, Steel Rack Cabinet, 37U, Winter White, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 72 | 24 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2932-B-1032P, Steel Rack Cabinet, 37U, Black, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 72 | 29 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2932-B-SQM6P, Steel Rack Cabinet, 37U, Black, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 72 | 29 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2932-W-1032P, Steel Rack Cabinet, 37U, Winter White, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 72 | 29 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2932-W-SQM6P, Steel Rack Cabinet, 37U, Winter White, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 72 | 29 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2936-B-1032P, Steel Rack Cabinet, 37U, Black, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 72 | 29 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2936-B-SQM6P, Steel Rack Cabinet, 37U, Black, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 72 | 29 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2936-W-1032P, Steel Rack Cabinet, 37U, Winter White, #10-32 Tapped, 1500 lb. Capacity, UL 2416
|
||
| 72 | 29 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL720E-2936-W-SQM6P, Steel Rack Cabinet, 37U, Winter White, 3/8" sq. (M6), 1500 lb. Capacity, UL 2416
|
||
| 72 | 29 | 36 |
| See more product information | ||
|
Vertiv™ Rack Essential GL600E-2432-B-SQM6P, Steel Rack Cabinet, 31U, Black, 3/8" sq. (M6), 600 lb. Capacity, UL 2416
|
||
| 60 | 24 | 31 |
| See more product information | ||
|
Vertiv™ Rack Essential GL600E-2432-W-SQM6P, Steel Rack Cabinet, 31U, Winter White, 3/8" sq. (M6), 600 lb. Capacity, UL 2416
|
||
| 60 | 24 | 31 |
| See more product information | ||
|
Vertiv™ Rack Essential GL480E-2432-B-SQM6P, Steel Rack Cabinet, 24U, Black, 3/8" sq. (M6), 600 lb. Capacity, UL 2416
|
||
| 48 | 24 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL480E-2432-W-SQM6P, Steel Rack Cabinet, 24U, Winter White, 3/8" sq. (M6), 600 lb. Capacity, UL 2416
|
||
| 48 | 24 | 32 |
| See more product information | ||
|
Vertiv™ Rack Essential GL300E-2432-B-SQM6P, Steel Rack Cabinet, 13U, Black, 3/8" sq. (M6), 600 lb. Capacity, UL 2416
|
||
| 30 | 24 | 32 |
| See more product information |
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.