The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Rack Data Center Essential, 24U to 52U Configurable Server Cabinet, 4,000 lb Static Load, 24" to 32" Width, 42" or 48" Depth, UL2416, RoHS II, Black or Winter White

The Vertiv™ Rack Data Center Essential is our most configurable server cabinet built to adapt as your data center needs evolve. It allows you to choose from 16 in-stock configurations or customize from more than 3,000 variations to support power, airflow, cable management, and security. It has a fully welded frame and 12 gauge mounting rails that deliver superior strength with a maximum of 4,000-lb static weight capacity. It also meets UL2416 and RoHS II standards, supporting dependable operation and compliance with industry requirements.

Get Brochure
Key Benefits
HIGH CAPACITY DESIGN: It comes in 24U to 52U cabinets with a maximum static weight capacity of 4,000 lb, supporting environments from smaller server rooms to demanding data center deployments. USABLE DEPTH OPTIONS: It provides 40" or 46" of usable depth with 35" maximum rail spacing to accommodate various server depths and cable management needs. SECURE ACCESS: Its mesh contour doors with locking swing handles and solid locking side panels protect your equipment and physical data assets. INSTALLATION-READY: It includes adjustable levelers, two pairs of PDU brackets with up to five mounting positions, and M6 mounting rails with rack mount hardware. DURABLE CONSTRUCTION: Its fully welded frame with a solid top panel meets UL2416 and RoHS II standards for safety and regulatory compliance.
Best Suited For:
  • Data Center/Colocation/Hosting
  • IT Personnel

The Vertiv™ Rack Data Center Essential is available in a wide range of sizes for diverse equipment and deployment requirements, supporting power, airflow, cable management, and security. Its dedicated rear space accommodates PDUs with standard button mount brackets included. It also supports aisle containment, localized containment, and containment pods for versatile airflow management, while hundreds of mounting points allow easy installation and repositioning of accessories. With optional electronic access control and unique cabinet components, this cabinet creates a SEAL solution that protects your physical data assets.

Model Specifications Overview
GL910ES-2442-B-MSS
Rack   48   Mesh Contour Front Door, Split Mesh Rear Door   91   24   42  
GL910ES-2442-B-MS
Rack   48   Mesh Contour Front Door, Mesh Contour Rear Door   91   24   42  
GL910ES-2442-W-MSS
Rack   48   Mesh Contour Front Door, Split Mesh Rear Door   91   24   42  
GL910ES-2442-W-MS
Rack   48   Mesh Contour Front Door, Mesh Contour Rear Door   91   24   42  
GL910ES-2448-B-MSS
Rack   48   Mesh Contour Front Door, Split Mesh Rear Door   91   24   48  
GL910ES-2448-B-MS
Rack   48   Mesh Contour Front Door, Mesh Contour Rear Door   91   24   48  
GL910ES-2448-W-MSS
Rack   48   Mesh Contour Front Door, Split Mesh Rear Door   91   24   48  
GL910ES-2448-W-MS
Rack   48   Mesh Contour Front Door, Mesh Contour Rear Door   91   24   48  
GL910ES-3042-B-MSS
Rack   48   Mesh Contour Front Door, Split Mesh Rear Door   91   30   42  
GL910ES-3042-B-MS
Rack   48   Mesh Contour Front Door, Mesh Contour Rear Door   91   30   42  
GL910ES-3042-W-MSS
Rack   48   Mesh Contour Front Door, Split Mesh Rear Door   91   30   42  
GL910ES-3042-W-MS
Rack   48   Mesh Contour Front Door, Mesh Contour Rear Door   91   30   42  
GL910ES-3048-B-MSS
Rack   48   Mesh Contour Front Door, Split Mesh Rear Door   91   30   48  
GL910ES-3048-B-MS
Rack   48   Mesh Contour Front Door, Mesh Contour Rear Door   91   30   48  
GL910ES-3048-W-MSS
Rack   48   Mesh Contour Front Door, Split Mesh Rear Door   91   30   48  
GL910ES-3048-W-MS
Rack   48   Mesh Contour Front Door, Mesh Contour Rear Door   91   30   48  
GL840ES-2442-B-MSS
Rack   44   Mesh Contour Front Door, Split Mesh Rear Door   84   24   42  
GL840ES-2442-B-MS
Rack   44   Mesh Contour Front Door, Mesh Contour Rear Door   84   24   42  
GL840ES-2442-W-MSS
Rack   44   Mesh Contour Front Door, Split Mesh Rear Door   84   24   42  
GL840ES-2442-W-MS
Rack   44   Mesh Contour Front Door, Mesh Contour Rear Door   84   24   42  
GL840ES-2448-B-MSS
Rack   44   Mesh Contour Front Door, Split Mesh Rear Door   84   24   48  
GL840ES-2448-B-MS
Rack   44   Mesh Contour Front Door, Mesh Contour Rear Door   84   24   48  
GL840ES-2448-W-MSS
Rack   44   Mesh Contour Front Door, Split Mesh Rear Door   84   24   48  
GL840ES-2448-W-MS
Rack   44   Mesh Contour Front Door, Mesh Contour Rear Door   84   24   48  
GL840ES-3042-B-MSS
Rack   44   Mesh Contour Front Door, Split Mesh Rear Door   84   30   42  
GL840ES-3042-B-MS
Rack   44   Mesh Contour Front Door, Mesh Contour Rear Door   84   30   42  
GL840ES-3042-W-MSS
Rack   44   Mesh Contour Front Door, Split Mesh Rear Door   84   30   42  
GL840ES-3042-W-MS
Rack   44   Mesh Contour Front Door, Mesh Contour Rear Door   84   30   42  
GL840ES-3048-B-MSS
Rack   44   Mesh Contour Front Door, Split Mesh Rear Door   84   30   48  
GL840ES-3048-B-MS
Rack   44   Mesh Contour Front Door, Mesh Contour Rear Door   84   30   48  
GL840ES-3048-W-MSS
Rack   44   Mesh Contour Front Door, Split Mesh Rear Door   84   30   48  
GL840ES-3048-W-MS
Rack   44   Mesh Contour Front Door, Mesh Contour Rear Door   84   30   48  
GL840ES-3242-B-MSS
Rack   44   Mesh Contour Front Door, Split Mesh Rear Door   84   32   42  
GL840ES-3242-B-MS
Rack   44   Mesh Contour Front Door, Mesh Contour Rear Door   84   32   42  
GL840ES-3242-W-MSS
Rack   44   Mesh Contour Front Door, Split Mesh Rear Door   84   32   42  
GL840ES-3242-W-MS
Rack   44   Mesh Contour Front Door, Mesh Contour Rear Door   84   32   42  
GL840ES-3248-B-MSS
Rack   44   Mesh Contour Front Door, Split Mesh Rear Door   84   32   48  
GL840ES-3248-B-MS
Rack   44   Mesh Contour Front Door, Mesh Contour Rear Door   84   32   48  
GL840ES-3248-W-MSS
Rack   44   Mesh Contour Front Door, Split Mesh Rear Door   84   32   48  
GL840ES-3248-W-MS
Rack   44   Mesh Contour Front Door, Mesh Contour Rear Door   84   32   48  
GL790ES-2442-B-MSS
Rack   42   Mesh Contour Front Door, Split Mesh Rear Door   79   24   42  
GL790ES-2442-B-MS
Rack   42   Mesh Contour Front Door, Mesh Contour Rear Door   79   24   42  
GL790ES-2442-W-MSS
Rack   42   Mesh Contour Front Door, Split Mesh Rear Door   79   24   42  
GL790ES-2442-W-MS
Rack   42   Mesh Contour Front Door, Mesh Contour Rear Door   79   24   42  
GL790ES-2448-B-MSS
Rack   42   Mesh Contour Front Door, Split Mesh Rear Door   79   24   48  
GL790ES-2448-B-MS
Rack   42   Mesh Contour Front Door, Mesh Contour Rear Door   79   24   48  
GL790ES-2448-W-MSS
Rack   42   Mesh Contour Front Door, Split Mesh Rear Door   79   24   48  
GL790ES-2448-W-MS
Rack   42   Mesh Contour Front Door, Mesh Contour Rear Door   79   24   48  
GL790ES-3042-B-MSS
Rack   42   Mesh Contour Front Door, Split Mesh Rear Door   79   30   42  
GL790ES-3042-B-MS
Rack   42   Mesh Contour Front Door, Mesh Contour Rear Door   79   30   42  
GL790ES-3042-W-MSS
Rack   42   Mesh Contour Front Door, Split Mesh Rear Door   79   30   42  
GL790ES-3042-W-MS
Rack   42   Mesh Contour Front Door, Mesh Contour Rear Door   79   30   42  
GL790ES-3048-B-MSS
Rack   42   Mesh Contour Front Door, Split Mesh Rear Door   79   30   48  
GL790ES-3048-B-MS
Rack   42   Mesh Contour Front Door, Mesh Contour Rear Door   79   30   48  
GL790ES-3048-W-MSS
Rack   42   Mesh Contour Front Door, Split Mesh Rear Door   79   30   48  
GL790ES-3048-W-MS
Rack   42   Mesh Contour Front Door, Mesh Contour Rear Door   79   30   48  
GL480ES-2442-B-MS
Rack   24   Mesh Contour Front Door, Mesh Contour Rear Door   48   24   42  
GL480ES-2442-W-MS
Rack   24   Mesh Contour Front Door, Mesh Contour Rear Door   48   24   42  
GL980ES-2442-B-MSS
Rack   52   Mesh Contour Front Door, Split Mesh Rear Door   98   24   42  
GL980ES-2442-B-MS
Rack   52   Mesh Contour Front Door, Mesh Contour Rear Door   98   24   42  
GL980ES-2442-W-MSS
Rack   52   Mesh Contour Front Door, Split Mesh Rear Door   98   24   42  
GL980ES-2442-W-MS
Rack   52   Mesh Contour Front Door, Mesh Contour Rear Door   98   24   42  
GL980ES-2448-B-MSS
Rack   52   Mesh Contour Front Door, Split Mesh Rear Door   98   24   48  
GL980ES-2448-B-MS
Rack   52   Mesh Contour Front Door, Mesh Contour Rear Door   98   24   48  
GL980ES-2448-W-MSS
Rack   52   Mesh Contour Front Door, Split Mesh Rear Door   98   24   48  
GL980ES-2448-W-MS
Rack   52   Mesh Contour Front Door, Mesh Contour Rear Door   98   24   48  
GL980ES-3042-B-MSS
Rack   52   Mesh Contour Front Door, Split Mesh Rear Door   98   30   42  
GL980ES-3042-B-MS
Rack   52   Mesh Contour Front Door, Mesh Contour Rear Door   98   30   42  
GL980ES-3042-W-MSS
Rack   52   Mesh Contour Front Door, Split Mesh Rear Door   98   30   42  
GL980ES-3042-W-MS
Rack   52   Mesh Contour Front Door, Mesh Contour Rear Door   98   30   42  
GL980ES-3048-B-MSS
Rack   52   Mesh Contour Front Door, Split Mesh Rear Door   98   30   48  
GL980ES-3048-B-MS
Rack   52   Mesh Contour Front Door, Mesh Contour Rear Door   98   30   48  
GL980ES-3048-W-MSS
Rack   52   Mesh Contour Front Door, Split Mesh Rear Door   98   30   48  
GL980ES-3048-W-MS
Rack   52   Mesh Contour Front Door, Mesh Contour Rear Door   98   30   48  

Benefits

CONFIGURABLE CABINETS: Sixteen in-stock configurations and more than 3,000 customizable variations match your specific data center needs. RAPID DELIVERY: In-stock configurations with accessories ship your complete cabinet in 24-48 hours for faster installation and reduced lead times. CABLE MANAGEMENT: Its internal and external cabinet accessories support proper cable installation and efficient airflow for organized infrastructure. CABLE ACCESS: Knockout locations along the side and top of the cabinet let you remove only the sections you need for organized cable routing. VERSATILE AIRFLOW: The cabinet supports aisle containment, localized containment, and containment pods for effective thermal management across your facility.

Features

NORTH AMERICAN STEEL: The cabinet is manufactured with North American steel for consistent quality and long-term durability. ZERO-U MOUNTING HOLES: Hundreds of mounting holes along the front and rear rail faces accept numerous accessories for zero-U mounting and easy reconfiguration. DEDICATED PDU SUPPORT: Its dedicated rear space with standard button mount brackets accommodates power distribution units (PDUs). 2.5" LEVELERS: Adjustable levelers are included with every cabinet to provide stability on uneven surfaces in your data center or server room. NON-LOCKING CASTERS: Optional non-locking casters provide additional mobility for your cabinet when repositioning is needed.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PORTALS
Partner Login

Language & Location