The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv Knürr CON Wall Enclosure

The Vertiv Knürr CON Wall Enclosure offers ideal conditions for network distribution. It is delivered in flat-pack sets and is notable due to its simple and quick "one-person" installation. With its versatile configurability, provided by 19" or metric installation, easy door stop change and an optional active ventilation concept, the Vertiv Knürr CON Wall Enclosure makes installation straight forward and easy.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Retail and Wholesale
  • Telecom
  • Fire/Alarm/Security
  • Construction and Engineering
  • Broadcast and Entertainment
Warranty: 2 year limited warranty against defects in material and workmanship

Vertiv Knürr CON Wall Enclosures facilitate the mounting by one person. Ideal utilization for network equipment, telecommunications and sensitive equipments in an industrial environment.

Benefits

Economical: savings of up to 50% on transport volume and storage space with flat-pack packaging
Mounting by one person
Designed for direct wall mounting with low weight parts
More Flexibility
Flexible assembly of components and having options for diverse enclosure measures
Cable management
Convenient for laying cables as it can be accessed from all sides; generous lateral clearance space
Adaption to the installation site, cable routing selectable with an extensive range of accessory components

Features

Accessible from all sides; covers can be removed quickly
Cable routing via brush strip on top and bottom covers
Ventilation unit, optional (can easily be retrofitted)
Front door with safety glass, lockable
Material / Finish
– Rear panel and basic frame: sheet steel, zinc-passivated
– Removable covers: powder-coated sheet steel
– Front door: single safety glass panel, textured
– 19" vertical extrusions: zinc-passivated sheet steel
Installation dimensions
– Height: 6 U to 24 U (1 U = 44.45 mm)
– Width: 482.6 mm (19")
– Depths: 400 / 500 / 600 mm
Available space
– 80 mm jumpering space at the front
Installation options
– Stationary, wall mounting
Load rating
– 500 N static
Protection rating
– IP 20
Tests dependent on design
– Safety compliant with EN 60950
– IP test compliant with DIN EN 60529
– Grounding compliant with DIN VDE 0100 T 540
Colour
Visible surface of casing powder-coated in: RAL 7035 light-grey
Technical Specifications

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location