The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Frame Rack Vertical Cable Manager Plastic

The Vertiv™ Frame Rack Vertical Cable Manager Plastic (VCMP) is a channel manager that comes in front-only or front-and-rear variants. The keyhole pattern, with 6-inch-deep fingers and metal support plates, lets you mount one or up to three optional PDUs, giving you the power distribution flexibility your deployment demands. It enhances airflow and access with defined channels and dual-hinged doors. This black vertical cable manager supports tool-less assembly for easier equipment installation, and it fits 45U 2- and 4-post racks.

Key Benefits
  • HEAVY-DUTY SUPPORT: The plastic channel is reinforced with metal support plates for added strength and stability.
  • EASY ACCESS DESIGN: The dual-hinged door provides quick front access for efficient cable routing and maintenance.
  • INTEGRATED PDU OPTION: The keyhole pattern on support plates can accommodate up to three optional PDU for convenient power management.
  • SECURE CABLE MANAGEMENT: The 6"D plastic fingers guide and protect cables, maintaining a clean, organized layout.
  • UNIVERSAL FIT: It is designed for use with 84"H 2- and 4-post racks for flexible installation and compatibility.

The Vertiv™ Frame Rack Vertical Cable Manager Plastic’s tool‑less snap-together design assembles in under five minutes and ships flat, reducing storage footprint and shipping volume. Repositionable metal support plates in 6”, 10”, and 12” widths give you flexible front-only or front-and-rear routing that adapts to your rack’s density and access needs.

Model Specifications Overview
VCMP-45U-0606FO
84   6   8.6  
VCMP-45U-0606FR
84   6   19.53  
VCMP-45U-1006FO
84   10   8.6  
VCMP-45U-1006FR
84   10   19.53  
VCMP-45U-1206FO
84   12   11.2  
VCMP-45U-1206FR
84   12   19.53  

Benefits

  • FAST DEPLOYMENT: The tool-less design and quick assembly process help reduce overall installation time.
  • FLEXIBLE CABLE ROUTING: Repositionable plates allow cable paths to be adjusted based on front or rear routing needs.
  • ADAPTABLE CONFIGURATION: Multiple configuration options support different access preferences and cable density requirements.
  • RIGHT-SIZED CAPACITY: Multiple width options allow selection based on cable volume without over- or under-sizing.
  • IMPROVED LOGISTICS EFFICIENCY: The flat-pack design helps reduce storage footprint and shipping volume.

Features

  • TOOL-LESS SNAP-TOGETHER DESIGN: The cable manager simplifies assembly without requiring additional tools.
  • FAST FIVE-MINUTE ASSEMBLY: The system is designed to assemble in under five minutes for quick setup.
  • REPOSITIONABLE SUPPORT PLATES: The support plates can be repositioned to direct cables toward the front or rear of the rack.
  • FRONT OR FRONT/REAR CONFIGURATIONS: The cable manager is available in both front-only and front/rear configurations.
  • MULTIPLE WIDTH OPTIONS: It is offered in 6", 10", and 12" widths to suit different rack layouts.
  • FLAT-PACK SHIPPING DESIGN: The unit ships flat-packed for more efficient storage and transportation.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PORTALS
Partner Login

Language & Location