Discontinued
Product ModelDCF Accessories!
Vertiv offers the following Ship Loose Accessory Categories for the DCF Rack. Airflow Management, Shelves and Support brackets, Grounding, Cable Management, Vertical Cable Management, and Top Panel Mount Cable Manager.
Discontinued
Product ModelDCF Accessories!
Vertiv offers the following Ship Loose Accessory Categories for the DCF Rack. Airflow Management, Shelves and Support brackets, Grounding, Cable Management, Vertical Cable Management, and Top Panel Mount Cable Manager.
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Change
Frequently Asked Questions
- Q
- What does the DCF come with?
- A
- The DCF comes standard with a single perorated locking front door, perforated split rear doors, (2) pair of split locking side panels, high density cable entry roof, (2) pair if independently depth adjustable 19" rails, (2) PDU/Cable Management rails, casters and leveling feet, cage nuts and screws.
- Q
- What sizes does the DCF come in?
- A
- The DCF comes in two heights, 42U and 48U. Two widths, 600W and 800W, and two depths, 1100 and 1200mm.
- Q
- What is the weight load capacity of the DCF?
- A
- 3000 lbs.static
- Q
- Can the DCF be bayed (clustered) with the side panels on?
- A
- Yes
- Q
- Are the doors reversible?
- A
- Yes, the doors can either be right hand or left hand hinged. They come from the factory Right hand hinged.