The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv XTE 201, 120VAC-NiCd

​Separate side-loading power/equipment and NiCd battery enclosures are designed for small cell sites at the network edge.

Get Brochure Get Manual
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Low profile, low maintenance solution
Geared specifically for small cell deployments in urban settings
Ideal where space restictions and availbility are premium

Features

Integrated Netsure 502 DC power delivering up to 2325 watts of power designed to fully power multiple remote radio heads
Supports Ethernet and SNMP communication protocol 
Pole, pad, H-Frame or wall mounted 
Optional solar shields for high temperature applications
Accomodates 48V strings of Ni-Cd or VRLA batteries

Vertiv XTE 201, 120VAC-NiCd
Ordering Information
Part Number
F2015002
Part type
Enclosure
Color
Off-white
Description
120 VAC Power / Equipment Enclosure
Physical Characteristics
Weight
64 lbs
Height
25.5 in
Width
20 in
Depth
10 in

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for California, 91733, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location