The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ NetSure™ D601

The Vertiv™ NetSure™ D601 outdoor enclosures are optimally designed to power equipment in off-grid and poor-grid telecom networks. These rugged enclosures are tested for use in harsh environments, including climate conditions typical to Sub-Saharan Africa. Vertiv understands the unique requirements of your radio site and has developed two base enclosure models with multiple configuration options. Easy access to equipment and batteries is provided through a single front door, simplifying installation and maintenance.

Get Brochure
Warranty: The enclosure comes with a standard 2-year warranty for corrosion resistance or an extended 5-year warranty option.

Benefits

Deter battery theft with two layers of heavy-duty metal that shields the lock and batteries Deploy your site in harsh environments with robust thermal management system Improve operating cost as capacity increases using solar energy and lithium-ion batteries Reduce carbon emissions by relying less on diesel fuel Optimize energy use with high efficiency Vertiv™ eSure™ rectifiers and solar converters Easily monitor and adjust system parameters with the NCU controller via an on-board color display or web pages supported by all major browsers Rapidly expand your network with user friendly, simplified installation

Features

The enclosure has separate chambers for the power system and the batteries to enable precise thermal management. The upper power chamber is cooled with a fan-filtered ventilation system, and is designed to house the Vertiv™ NetSure™ 7100 DC power system that provides full power up to +45°C. Data and control for the DC power plant, batteries and diesel generator is managed through the Vertiv™ NCU Controller. A dedicated AC distribution panel with built-in surge protection is also included. The insulated lower battery chamber is available with an air conditioner or optional fan-filtered solution on the doors, to ensure the batteries operate within the recommended temperature range. The battery chamber is designed to support -48 VDC lithium-ion batteries up to 1,500Ah in 2U, 3U, 4U and 5U form factors that range up to 250Ah each. Galvanized steel insulated walls treated with corrosion-resistant powder paint protect electronics from ingress of heavy rain, wind and dust. Equipment is further protected by concealed 304 grade stainless-steel hinges, anti-theft locking hooks on the hinge side of
the door, four-point locking mechanisms, and a double skin door lock protective hood. Two optional battery security kits with internal steel cladding and an enhanced security pack to reinforce the hinge and lock, can be added to deter battery theft.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PORTALS
Partner Login

Language & Location