The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv CXE LCX, Swing-Out Panel

The Vertiv CXE LCX Series offers an economical way to satisfy low pair count cross connect needs up to 900 pair using RLS50 blocks. These affordable, above-ground metal pedestals offer many of the same features as larger, more expensive cross-connect enclosures and can be pad-mounted or direct buried.

Get Brochure
Login to Save for Later
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Economical alternative for low pair count applications
RLS50 CAT5 rated with tight twist terminal blocks provide rapid pair at a time jumpering and a moisture resistant connection
Direct burried or pad mount flexibility
Swing out cross-connect for easy access to splice

Features

RLS50 blocks CAT5 rated with tight-twist cable for high speed transmission applications
Rugged metal housing made of mill-galvanized steel for durability and low cost maintenance
Our unique multi-stage paint process meets or exceeds EPA standards and provides a tough, corrosion resistant finish for longer life

Vertiv CXE LCX, Swing-Out Panel
Ordering Information
Part type
Enclosure
Color
Green
Description
Low-Count Swing Panel Cabinet
Physical Characteristics
Height
56.50 in
Width
23.75 in
Depth
11.30 in

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for California, 91733, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location