The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv BBE BD, UPCBD8000

Vertiv BBE BD Series UPCBD8000 units are round-cornered, rectangular-design enclosures that house large PIC cable splices, load coils, loop treatment devices, cross-connect, and combined connection applications.

Get Brochure
Login to Save for Later
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Easily adapdable for copper to fiber applications. Rugged mill-galvanized steel housing for durability and low maintenance costs Tongue-in-groove fit of upper cover for better protection against environmental conditions User-friendly, factory-installed dielectric shield with Velcro fasteners for ultraviolet protection of cable conductors

Features

BDSeries UPCBD3, UPCBD4, and UPCBD5 include a dielectric shield, cable ties, and a shield isolation bonding/grounding bracket assembly These accommodate buried wires, cables, terminal blocks, Fiber optics, and load coil assemblies Specific uses include termination of buried service wires and all types of splicing arrangements, grounding capability and shield isolation bonding/grounding bracket assembly Unique multi-stage paint process meets or exceeds EPA standards and provides a tough corrosion-resistant finish for longer life Three convenient sizes with four versions for easy access to cable conductors and flexible installations

*For fiber optic deployment, use of BDFOKIT (part no. F1007373) accessory is recommended.

For more information see the BDFOKIT the Accessories section

Vertiv BBE BD, UPCBD8000
Ordering Information
Part Number
F604058
Part type
Enclosure
Color
Green
Description
Large pair count splice enclosure
Physical Characteristics
Height
50 in
Width
32 in
Depth
18 in

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location