The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

EPC4860 Series

The EPC4860 series is a small and compact enclosure solutions for housing a power distribution unit, controller, rectifier, cooling fan, heater (only applicable to EPC4860/1800-FB31/FB32) and reserved space used to accommodate user equipment. The reserved space in the cabinet can be installed with lead-acid battery or standard 19-inch equipment.

Best Suited For:
  • Telecom

Benefits

Global Vertiv organization with all its capabilities ensures smooth project coordination Product breath and platform based product portfolio of Vertivensure all the flexibility required Factory assembly and testing, in Vertiv´s global network of manufacturing facilities, safeguard both quality and on-time delivery Vast sources and local presence of Vertivis there to support the products, today and in the future

Features

High protection class design, IP55 offers a quick and convenient road to a protected environment with climate control, for the vital electronics under severe outdoor environment Compact structure and full front access for easy and flexible installation and maintenance Integrate with eSure™ high efficiency rectifier which support energy-saving with patented module sleep and temperature control technology Cooling design: patented heat ventilation design, efficiently satisfy equipment heat dissipation and environmental demands Integrate different communication interfaces including TCP/IP, RS232, RS485, etc and realize remote monitoring Support multiple types of intallation such as wall, pole and floor mounting

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PORTALS
Partner Login

Language & Location