The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Netsure Series

NetSure Series Outdoor Enclosure Solution is an integrated power supply solution for outdoor applications, which is engineered from years of innovation and pioneering approach in Research and Design of communication-based outdoor cabinets. It is a holistic implementation of a centralized power supply, monitoring modules, AC/DC distribution units, lightening protection utility, enhanced temperature control, anti-theft system, battery and equipment chambers.

Get Brochure
Best Suited For:
  • Telecom

Features

High Efficiency, above 95% - reduces power consumption for lower operating costs. Full-front access and concurrent hot plug for easy serviceability. High Degree of Ingres Protection Wide Input voltage (85-300Vac) and Temp Range (-40°C to 75°C). Compliant with globalbstandards – delivers quality, performance and reliability no matter what the application or location demands. Multiple communication ports such as Ethernet port, Potential free Contacts, GPRS Modem (optional) etc for flexible networking to achieve remote monitoring

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location