The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv™ SmartIT for NVIDIA GB300 NVL72

The Vertiv™ SmartIT for NVIDIA GB300 NVL72 is a pre-engineered AI infrastructure solution for compute, combining our power, cooling, rack infrastructure, and commissioning into one factory-tested package. Built on the NVIDIA MGX™ platform, it is ordered as one solution package for faster, repeatable rack-scale AI deployments with validated power, cooling, and integration. Each configuration is pre-engineered and validated at the system level. This allows power, cooling, and protection to work together, reducing integration effort and time-to-service for AI deployments.

Get Brochure
Login to Save for Later
Key Benefits
  • PRE-ENGINEERED SOLUTION: It is pre-engineered and validated at the system level based on the NVIDIA MGX™ platform, so power, cooling, and protection work together as one factory-tested package.
  • APPLICATION-ORIENTED ARCHITECTURE: It offers application-oriented configurations designed to support your specific AI compute, network, and IT support needs in one rack.
  • COMPLETE CONFIGURATIONS: It includes configurations for compute, network, and IT support, offering everything you need ordered as one solution and delivered as one unit.
  • SINGLE VENDOR AND SUPPORT CONTACT: It allows you to work with a single vendor and a single support contact, reducing complexity across your deployment and ongoing operations.
  • SYSTEM LEVEL SELF-GOVERNANCE AND AUTOMATION: It includes proactive leak detection and automated shunt-trip for protected, reliable operation.
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: 1-year limited warranty: Vertiv™ SmartIT includes a one-year limited warranty subject to Vertiv’s standard warranty terms, conditions, and exclusions.

Benefits

  • SIMPLIFIED ON-SITE INSTALLATION: The system-level rack design simplifies your on-site hook-ups to power and fluid, helping you achieve quicker install times.
  • SHORTER LEAD TIMES FOR INTEGRATORS: Vertiv SmartIT let you place current products for sale to end users with shorter lead times and less handling.
  • REDUCED INTEGRATION EFFORT: One accountable partner coordinates your deployment, support, and ongoing operations across the full infrastructure lifecycle.
  • PROTECTED OPERATION: Built-in intelligence helps keep your infrastructure running reliably under demanding compute conditions.
  • LOWER TOTAL COST OF OWNERSHIP: Efficient power architecture helps you manage energy use and total cost of ownership across your compute environments.

Features

  • UP TO 142 kW POWER CAPACITY: It supports up to 142 kW with a 1400 A DC busbar and up to eight 33 kW DC power shelves for demanding NVIDIA MGX™ compute workloads.
  • EFFICIENT POWER SHELVES: The DC power shelves deliver high efficiency, providing energy-conscious power delivery for your AI infrastructure.
  • INTEGRATED COOLING OPTIONS: It offers in-rack manifold, in-rack CDU, and rear-door heat exchanger cooling options to match your thermal management needs.
  • INTELLIGENT MONITORING AND PROTECTION: Integrated monitoring spans power shelves, Vertiv™ CoolChip CDU, and Vertiv™ Liebert® DCD Water-Cooled Active Rack Door, with proactive leak detection and automated shunt-trip protection.
  • NVIDIA MGX™ RACK ARCHITECTURE: It is based on NVIDIA MGX™ architecture, offering a 48RU form factor and adjustable 19-inch rails.

The Vertiv™ SmartIT combines Vertiv™ PowerDirect, Vertiv™ DC busbar distribution up to 1400A, Vertiv™ in-rack manifolds, and Vertiv™ CoolChip CDU into a pre-engineered and validated platform. Built-in intelligence spans power shelves and Vertiv™ CoolChip CDU, supporting proactive leak detection and automated shunt-trip for protected, reliable operation. It allows you to scale without starting over, with application-oriented configurations that adapt as your density needs grow, reducing integration effort and time-to-service across your AI infrastructure lifecycle.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

 

SKU GPU Rack configuration Scale Std Capacity
IRM692-36B-VQ000-N00 NVIDIA GB300 NVL72

Compute w/o in-rack CDU

Rack

NVIDIA MGX™

Up to 142kW

IRM692-366-V0000-N00

 -

Networking

Rack

NVIDIA MGX™

Up to 66kW

PORTALS
Partner Login

Language & Location