The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Vertiv™ SmartIT for Enterprise - Pre-integrated AI rack infrastructure for NVIDIA Blackwell-based NVL72 configurations

Enterprise AI requires power, cooling, and rack infrastructure that many existing environments were not designed to support. Vertiv™ SmartIT is a pre-integrated, AI infrastructure solution for NVIDIA GB300 Blackwell-based NVL72 compute, combining Vertiv power, cooling, rack infrastructure, and commissioning into one factory-tested package ordered as one solution and delivered as one unit.

Get Brochure
Key Benefits
  • ACCELERATE AI DEPLOYMENT: Factory-integrated and tested before delivery, Vertiv™ SmartIT helps enterprise teams reduce multi-vendor coordination and field integration work. On-site activity still includes facility connections, liquid cooling connections, and commissioning.
  • SIMPLIFY PROCUREMENT: One solution, one vendor, one order. Vertiv™ SmartIT removes the need to coordinate separate power, cooling, and rack vendors for NVIDIA Blackwell-based NVL72-class AI infrastructure.
  • SUPPORT UP TO 142 kW PER RACK: The solution brings together Vertiv™ CoolChip CDU 121 direct-to-chip liquid cooling, Vertiv™ DCD47 rear door heat exchangers, Vertiv™ PowerDirect rack-level DC power, and Vertiv™ Open Rack for NVIDIA MGX infrastructure to support NVIDIA DGX GB300 Blackwell-based NVL72 compute in defined configurations.
  • DEPLOY INTO EXISTING ENVIRONMENTS: Vertiv™ SmartIT is sized and configured for enterprise environments with limited space and existing infrastructure constraints. It fits within existing footprints without requiring a facility-level redesign or purpose-built data center.
  • SCALE WITHOUT STARTING OVER: Vertiv™ SmartIT provides a defined starting point for production and a path to grow from one module to multiple modules as demand increases.
  • MONITOR AND AUTOMATE AT RACK LEVEL: The integrated package supports rack-level monitoring and commissioning within the defined solution boundary, with facility-level power distribution, utility connections, and building infrastructure addressed through standard site preparation guidance.
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: 1-year limited warranty: Vertiv™ SmartIT includes a one-year limited warranty subject to Vertiv’s standard warranty terms, conditions, and exclusions.

Benefits

  • FULL POWER AND THERMAL CHAIN: Vertiv™ SmartIT integrates rack-level power, cooling, and enclosure infrastructure into a factory-tested package designed for NVIDIA DGX GB300 Blackwell-based NVL72 compute.
  • FACTORY-INTEGRATED AND TESTED: Each module arrives pre-integrated and pre-validated. Commissioning scope covers facility-level connections only, reducing coordination complexity and supporting faster time-to-value.
  • NVIDIA and OCP-COMPLIANT ARCHITECTURE: Uses Vertiv™ Open Rack for NVIDIA MGX infrastructure for NVIDIA Blackwell-based NVL72-class architecture and OCP-compliant rack deployment in defined configurations.

Features

  • CONFIGURABLE RACK ENCLOSURES: Support rack and storage rack configurations are available to meet deployment requirements.
  • VERTIV™ POWERDIRECT 3000 DC POWER SHELVES (33 kW): Vertiv™ PowerDirect provides rack-level DC power conversion for compute racks, with two 33 kW shelves per support rack.
  • IN-RACK XDU (DIRECT-TO-CHIP LIQUID COOLING): Vertiv™ CoolChip CDU 121 provides 121 kW direct-to-chip liquid cooling per unit, with three units included in the package.
  • RDHX (ACTIVE REAR DOOR HEAT EXCHANGER): Vertiv™ Liebert® DCD 47kW rear door heat exchangers provide supplemental air cooling.
  • IN-RACK MANIFOLD: Blind mate connection for coolant distribution designed to reduce maintenance complexity and leak risk within the rack envelope.
  • INTEGRATED LEAK DETECTION: Drip tray and manifold sensors connect through Vertiv™ Avocent® ACS 804 to support continuous leak monitoring and site-defined fault-response.
  • NORTHBOUND COMMUNICATION: Redfish, SNMP, and Modbus TCP/RS485 for integration into existing data center management platforms.
  • NVIDIA PLATFORM VALIDATION: Validated for NVIDIA DGX GB300 Blackwell-based NVL72 platforms with NVIDIA Grace and 72 NVIDIA Blackwell GPUs per rack.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PORTALS
Partner Login

Language & Location