The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Discontinued

Product Model

SCB3FMS-262B111

MINI SMALL - TARGET FLEXPOD CONFIGURATION - 2 X Nexus 9332PQ - 5 X UCS C22 M3 - 1 X FAS2552 - CABINET - 24U H X 24"W X 42"D INPUT: 1 X L6-30P plus 1 x IEC C20; OUTLETS - 2 X (17 X C13 + 2 X C19) - MAX POWER - 4200W - 8-port Console Server with Modem - Temperature and Door Sensors.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What makes the SmartCabinet™ for FlexPod peak my interest?
A
It contains all supporting infrastructure required to successfully deploy your FlexPod system.
Q
What are the cabinet specifications of this offering?
A
You can configure either a 24U or 42U cabinet, which handles up to 3,000lbs of load capacity. Unit is equiped with casters for easy installation.
Q
Does this configuration provide PDU monitoring?
A
Yes, FlexPod uses 2 of the MPH2 rack PDU’s.
Q
Do these configurations come with any type of network or modem support connection?
A
Yes, The Avocent ACS6000 advanced console server allows access to the console port of your network equipment via your network or modem connection.
Q
What type of remote monitoring comes with this configuration?
A
Cabinet contains both temperature, and door ajar sensors. The UPS internal battery can also be monitored remotely and support standard SNMP.
PORTALS
Partner Login

Language & Location