The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Discontinued

Product Model

SCB3CDC-182D111C0

REMOTE ACCESS - NO EXTERNAL BATTERY - 13U H X 24”W X 36”D lockable cabinet – 4 Cisco 3850 switches with up to 24 PoE Ports – GXT4 8kVA UPS supports true online double conversion comes equipped with 12 C13 outlets – ACS 6000 Console Server gives you access to the console port of the 3850 switches - Remote Monitoring - unit equipped with temperature, humidity, and door sensors. All sensors along with UPS battery can be remotely monitored using standard SNMP.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What U Height cabinet does this offering come in?
A
13U high X 24”W X 36”D
Q
How many and what model Cisco Switch comes with the offering?
A
Up to 4 Cisco 3850 Switches
Q
What type / model UPS is being installed?
A
The GXT4-8kVA UPS. A true online double conversion.
Q
What Console Server is being used?
A
The ACS6000 which gives you access to the 3850 switches.
Q
What remote monitoring features does this cabinet have?
A
The SmartCabinet can be equipped with temperature, humidity, and door security sensors.
PORTALS
Partner Login

Language & Location